(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rocker switches with improved contact reliability.
[Features]
· Addition of a cover between the controller and the case keeps out dust and improves contact reliability.
· JW-S models have a simple dustproof structure to improve contact reliability.
· Compact with a high 10 A capacity rating.
· JW-M models have TV standard certifications of a rated voltage of 120 V AC and a rated current of 5 A.
· JW-MW models include panel waterproof (IP67 compliant) models with attractive designs.
· JW-L models have TV standard certifications of a rated voltage of 120 V AC and a rated current of 8 A.
· JW-LW models include panel waterproof (IP67 compliant) models with a 16 A double pole circuit for safety.
[Applications]
· Communication equipment, associated radio equipment, electric measuring instruments, automation equipment, office equipment, consumer electronics, etc.
Part Number |
---|
JW-MW21RKK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Illumination | Contact (toggle, locker) | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Function Operation | Current Capacity at VAC 125 (A) | Current Capacity at VAC 250 (A) | Current Capacity at VDC 30 (A) | Operating part color | Operating part display | Illumination color | Main Body Color | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 283.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 60 Day(s) | - | NA | 2-pole single throw | [Available] IP67 | UL / CUL | 29.6 | 21 | 33 | MW | ON-OFF | 10 | 10 | 10 | Black | |○ display | Non-Illumination | Black | Waterproof Type | Standard parts are manufactured to order. |
Loading...
Terminal shape | Solder terminal/tab terminal | Specifications | all mold types |
---|
Please check the type/dimensions/specifications of the part JW-MW21RKK in the JW Series Full-Mold Rocker Switch series.
Part Number |
---|
JW-L12RKK |
JW-L21RAA |
JW-L21RAG |
JW-MW22RRK |
JW-S11RKK |
JW-S11RKKM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Illumination | Contact (toggle, locker) | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Function Operation | Current Capacity at VAC 125 (A) | Current Capacity at VAC 250 (A) | Current Capacity at VDC 30 (A) | Operating part color | Operating part display | Illumination color | Main Body Color | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 293.00 | 1 Piece(s) | 12 Day(s) | - | NA | Single Pole Double Throw | NA | CUL / CSA / UL | 32 | 23 | 36.5 | L-Type | ON-ON | 16 | 16 | 16 | Black | No Display | Non-Illumination | Black | TV-8 compatible | - | ||
฿ 304.54 | 1 Piece(s) | Available | 3 Day(s) | - | NA | 2-pole single throw | NA | CUL / CSA / UL | 32 | 23 | 36.5 | L-Type | ON-OFF | 16 | 16 | 16 | Ivory | |○ display | Non-Illumination | Ivory | TV-8 compatible | - | |
฿ 304.54 | 1 Piece(s) | Available | 11 Day(s) | - | NA | 2-pole single throw | NA | CUL / CSA / UL | 32 | 23 | 36.5 | L-Type | ON-OFF | 16 | 16 | 16 | Ivory | |○ display | Non-Illumination | Gray | TV-8 compatible | - | |
฿ 318.35 | 1 Piece(s) | Available | 3 Day(s) | - | NA | 2-pole double throw | [Available] IP67 | CUL / UL | 29.6 | 21 | 33 | MW | ON-ON | 10 | 10 | 10 | Red | No Display | Non-Illumination | Black | Waterproof Type | Standard parts are manufactured to order. | |
฿ 137.43 | 1 Piece(s) | Same day | - | NA | SPST | NA | CUL / UL | 21 | 15 | 25.7 | S Type | ON-OFF | 10 | 10 | 10 | Black | No Display | Non-Illumination | Black | Small Size | - | ||
฿ 161.61 | 1 Piece(s) | 1 Day(s) | - | [Available] LED | SPST | NA | CUL / UL | 21 | 15 | 28.5 | S Type | ON-OFF | 10 | 10 | 10 | Black | No Display | Green | Black | Small Size | - |
How can we improve?
How can we improve?