1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
JW Series Full-Mold Rocker Switch (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

JW Series Full-Mold Rocker Switch
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 96.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Rocker switches with improved contact reliability.
[Features]
· Addition of a cover between the controller and the case keeps out dust and improves contact reliability.
· JW-S models have a simple dustproof structure to improve contact reliability.
· Compact with a high 10 A capacity rating.
· JW-M models have TV standard certifications of a rated voltage of 120 V AC and a rated current of 5 A.
· JW-MW models include panel waterproof (IP67 compliant) models with attractive designs.
· JW-L models have TV standard certifications of a rated voltage of 120 V AC and a rated current of 8 A.
· JW-LW models include panel waterproof (IP67 compliant) models with a 16 A double pole circuit for safety.
[Applications]
· Communication equipment, associated radio equipment, electric measuring instruments, automation equipment, office equipment, consumer electronics, etc.

Part Number
JW-MW21RKK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSIllumination Contact (toggle, locker) Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Function Operation Current Capacity at VAC 125
(A)
Current Capacity at VAC 250
(A)
Current Capacity at VDC 30
(A)
Operating part color Operating part display Illumination color Main Body Color Features Note

฿ 283.33

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 60 Day(s) -NA2-pole single throw[Available] IP67UL / CUL29.62133MWON-OFF101010Black|○ displayNon-IlluminationBlackWaterproof TypeStandard parts are manufactured to order.

Loading...

  1. 1

Basic Information

Terminal shape Solder terminal/tab terminal Specifications all mold types

Please check the type/dimensions/specifications of the part JW-MW21RKK in the JW Series Full-Mold Rocker Switch series.

Products with similar specification

Part Number
JW-L12RKK
JW-L21RAA
JW-L21RAG
JW-MW22RRK
JW-S11RKK
JW-S11RKKM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSIllumination Contact (toggle, locker) Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Function Operation Current Capacity at VAC 125
(A)
Current Capacity at VAC 250
(A)
Current Capacity at VDC 30
(A)
Operating part color Operating part display Illumination color Main Body Color Features Note

฿ 293.00

1 Piece(s) 12 Day(s) -NASingle Pole Double ThrowNACUL / CSA / UL322336.5L-TypeON-ON161616BlackNo DisplayNon-IlluminationBlackTV-8 compatible-

฿ 304.54

1 Piece(s) Available 3 Day(s) -NA2-pole single throwNACUL / CSA / UL322336.5L-TypeON-OFF161616Ivory|○ displayNon-IlluminationIvoryTV-8 compatible-

฿ 304.54

1 Piece(s) Available 11 Day(s) -NA2-pole single throwNACUL / CSA / UL322336.5L-TypeON-OFF161616Ivory|○ displayNon-IlluminationGrayTV-8 compatible-

฿ 318.35

1 Piece(s) Available 3 Day(s) -NA2-pole double throw[Available] IP67CUL / UL29.62133MWON-ON101010RedNo DisplayNon-IlluminationBlackWaterproof TypeStandard parts are manufactured to order.

฿ 137.43

1 Piece(s) Same day -NASPSTNACUL / UL211525.7S TypeON-OFF101010BlackNo DisplayNon-IlluminationBlackSmall Size-

฿ 161.61

1 Piece(s) 1 Day(s) -[Available] LEDSPSTNACUL / UL211528.5S TypeON-OFF101010BlackNo DisplayGreenBlackSmall Size-