M Series Wide Variation, Gold Plated / Silver Contact

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Meets a variety of market needs with a wide-ranging 126,000 toggle switch models.
[Features]
· Maintains high performance at all loads from low to high.
· In addition to a basic type, there are also waterproof, large-bushing, lever-lock and LED illumination types, etc.
· Special silver alloy contacts and gold-plated contacts for minute currents are available. Excellent abrasion resistance and arc resistance, and maintains high contact stability and long service life.
· Contacts on the switches for minute currents are gold plated to obtain stable contact resistance and minimize effects of oxidation, sulfuration, etc.
· Large angle of throw (25°) of the lever makes the throw direction clearly identifiable.
· Anti-jamming mechanism protects internal mechanisms even if a downward force is applied from the top of the lever, ensuring consistently stable quality.
[Applications]
· OA equipment, radios, professional video cameras, switchboards, electric measuring instruments, control panels, etc.
Features
●Basic toggle switch(M series).Usage
●Toggle switch for switching.Specification
●SPQ(piece):100●Rated: 6A125VAC, 3A250VAC, 4A30VDC(ON-OFF, ON-ON type), 3A30VDC(ON-OFF-ON type)
●Contact Resistance: 10mΩ or less(DC 2 to 4V at 100mA)
●Insulation Resistance: DC500V, 1000MΩ or more
●Mounting Hole Dimension: Φ6.5mm
●Solder Terminal
●Bushing Size: M6
Materials
●Lever: Copper Alloy●Case: Diallyl Phthalate Lid Resin