(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Battery snap for 006P (9V) x 1.[Features]
· Crimp terminal caulked structure. The lead wire is UL1007, AWG26, and is 150 mm long.
· Crimp terminal crimping structure. There are two types of cover materials, PVC and ABS.
[Applications]
· The lead wire is UL1007, AWG26 with a length of 150 mm.
Part Number |
---|
MP-1LN |
MP-1SN |
MP-TLN |
MP-TSN |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.35 ฿ 118.14 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | 24.7 | 7.5 | 12 | ABS / brass | |||
฿ 138.50 ฿ 110.27 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 27.5 | 6.5 | 14 | PVC / brass | ||
฿ 158.32 ฿ 101.82 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | 13.5 | 7.5 | 24.5 | ABS / brass | |||
฿ 153.35 ฿ 87.76 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | 18 | 6.5 | 25 | PVC / brass |
Loading...
Type | Battery Part | Color specifications/surface treatment | Black | L(mm) | 150 |
---|
How can we improve?
How can we improve?