JN6 Series

Brand :
JAPANAVIATION

Caution

    Product Description

    These small servo motor connectors are all reversible by 180° and 4-pin versions are included for power supplies, 2-pin versions are included for brakes, and 7-pin versions are included for encoders.

    [Features]
    · The JN6 was developed as a small servo motor after the JN4 and JN5 series.
    · These connectors are all reversible by 180° and 4-pin versions are included for power supplies, 2-pin versions are included for brakes, and 7-pin versions are included for encoders.
    · All plastic - lightweight and low-cost.
    · Small and low-profile: 4-pin with overall plug length of 28 mm and plug height of 11.4 mm.
    · Receptacle attachment: 4-pin with mold-in attachment to motor body. 2-pin, 7-pin: press-fit to motor body.
    · Wire connection method: 4-pin receptacle utilizes a circuit board through hole. The 4-pin plugs as well as 2-pin and 7-pin versions are all crimped.
    · Robust fitting: secure fitting using four screws.
    · Waterproofing performance: IP67.
    · Cable extraction.
    · Two cable extraction directions are available (180°).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    JN6FR02SM1 | JN6 Series | JAPANAVIATION | MISUMI Thailand