PS-LA Series

Brand :
JAPANAVIATION

Caution

    Product Description

    [Features]
    · A small, low-profile PS Series connector — mounting height: 9.5 mm, contact pitch: 2.54 mm.
    · The combination of a crimped socket and a box-style pin header (straight/angled) makes this connector strongly resistant against connector collapse and prying. This connector is optimally suited for mounting high-density, board-to-wire connections.
    · A highly reliable type for obtaining a secure, stable connection. The structure prevents incorrect insertion and is strongly resistant to vibration and pulling. The socket contacts are a 2-point contact configuration, which utilize spring characteristics.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PS-10SLA-D4C2 | PS-LA Series | JAPANAVIATION | MISUMI Thailand