1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PS Series SEN Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • PS Series SEN Type
  • PS Series SEN Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 110.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A connector for connecting to flat ribbon cables that are used for high-density mountings inside equipment.

 
Part Number
PS-10PE-D4LT1-LP1SALE
PS-10PE-D4T1-LP1SALE
PS-10SEN-D4P1-1CSALE
PS-10SEN-D4P1-1DSALE
PS-16PE-D4LT1-LP1SALE
PS-16PE-D4T1-LP1SALE
PS-16SEN-D4P1-1C
PS-16SEN-D4P1-1DSALE
PS-20PE-D4LT1-LP1SALE
PS-20PE-D4T1-LP1SALE
PS-20SEN-D4P1-1CSALE
PS-20SEN-D4P1-1DSALE
PS-26PE-D4LT1-LP1SALE
PS-26PE-D4T1-LP1SALE
PS-26SEN-D4P1-1CSALE
PS-26SEN-D4P1-1DSALE
PS-30PE-D4LT1-LP1SALE
PS-30PE-D4T1-LP1SALE
PS-30SEN-D4P1-1CSALE
PS-30SEN-D4P1-1DSALE
PS-34PE-D4LT1-LP1SALE
PS-34PE-D4T1-LP1SALE
PS-34SEN-D4P1-1DSALE
PS-40PE-D4LT1-LP1SALE
PS-40PE-D4T1-LP1SALE
PS-40SEN-D4P1-1CSALE
PS-40SEN-D4P1-1DSALE
PS-50PE-D4LT1-LP1SALE
PS-50PE-D4T1-LP1SALE
PS-50SEN-D4P1-1CSALE
PS-50SEN-D4P1-1D
PS-60PE-D4LT1-LP1
PS-60PE-D4T1-LP1SALE
PS-60SEN-D4P1-1CSALE
PS-60SEN-D4P1-1D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Wire connection method Connection direction Connector Type Connector type Features

฿ 138.29

฿ 70.89

CONNECTOR 1 Piece(s) Same day 10Male (plug)10SolderAnglePin HeaderTrough hole typeWith lock & ejector lever

฿ 127.51

฿ 76.62

CONNECTOR 1 Piece(s) Same day 10Male (plug)10SolderStraightPin HeaderTrough hole typeWith lock & ejector lever

฿ 110.95

฿ 66.68

CONNECTOR 1 Piece(s) Same day 10Female (socket)10Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesClosed end type

฿ 110.95

฿ 66.68

CONNECTOR 1 Piece(s) Same day 10Female (socket)10Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesDaisy chain type

฿ 147.05

฿ 74.20

CONNECTOR 1 Piece(s) Same day 10Male (plug)16SolderAnglePin HeaderTrough hole typeWith lock & ejector lever

฿ 142.86

฿ 72.70

CONNECTOR 1 Piece(s) Same day 10Male (plug)16SolderStraightPin HeaderTrough hole typeWith lock & ejector lever

฿ 121.49

CONNECTOR 2 Piece(s) 3 Day(s) 10Female (socket)16Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesClosed end type

฿ 142.86

฿ 72.70

CONNECTOR 1 Piece(s) Same day 10Female (socket)16Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesDaisy chain type

฿ 160.39

฿ 88.36

CONNECTOR 1 Piece(s) Same day 10Male (plug)20SolderAnglePin HeaderTrough hole typeWith lock & ejector lever

฿ 143.62

฿ 82.04

CONNECTOR 1 Piece(s) Same day 10Male (plug)20SolderStraightPin HeaderTrough hole typeWith lock & ejector lever

฿ 133.03

฿ 79.92

CONNECTOR 1 Piece(s) Same day 10Female (socket)20Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesClosed end type

฿ 142.86

฿ 72.70

CONNECTOR 1 Piece(s) Same day 10Female (socket)20Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesDaisy chain type

฿ 179.43

฿ 88.35

CONNECTOR 1 Piece(s) Same day 10Male (plug)26SolderAnglePin HeaderTrough hole typeWith lock & ejector lever

฿ 163.43

฿ 81.13

CONNECTOR 1 Piece(s) Same day 10Male (plug)26SolderStraightPin HeaderTrough hole typeWith lock & ejector lever

฿ 143.63

฿ 86.29

CONNECTOR 1 Piece(s) Same day 10Female (socket)26Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesClosed end type

฿ 163.43

฿ 81.13

CONNECTOR 1 Piece(s) Same day 10Female (socket)26Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesDaisy chain type

฿ 190.86

฿ 93.48

CONNECTOR 1 Piece(s) Same day 10Male (plug)30SolderAnglePin HeaderTrough hole typeWith lock & ejector lever

฿ 171.43

฿ 84.45

CONNECTOR 1 Piece(s) Same day 10Male (plug)30SolderStraightPin HeaderTrough hole typeWith lock & ejector lever

฿ 183.24

฿ 90.17

CONNECTOR 1 Piece(s) Same day 10Female (socket)30Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesClosed end type

฿ 206.86

฿ 100.41

CONNECTOR 1 Piece(s) Same day 10Female (socket)30Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesDaisy chain type

฿ 194.67

฿ 79.91

CONNECTOR 1 Piece(s) Same day 10Male (plug)34SolderAnglePin HeaderTrough hole typeWith lock & ejector lever

฿ 179.43

฿ 88.35

CONNECTOR 1 Piece(s) Same day 10Male (plug)34SolderStraightPin HeaderTrough hole typeWith lock & ejector lever

฿ 222.48

฿ 89.48

CONNECTOR 1 Piece(s) Same day 10Female (socket)34Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesDaisy chain type

฿ 214.48

฿ 103.72

CONNECTOR 1 Piece(s) Same day 10Male (plug)40SolderAnglePin HeaderTrough hole typeWith lock & ejector lever

฿ 190.86

฿ 93.48

CONNECTOR 1 Piece(s) Same day 10Male (plug)40SolderStraightPin HeaderTrough hole typeWith lock & ejector lever

฿ 215.61

฿ 112.76

CONNECTOR 1 Piece(s) Same day 10Female (socket)40Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesClosed end type

฿ 244.96

฿ 114.52

CONNECTOR 1 Piece(s) Same day 10Female (socket)40Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesDaisy chain type

฿ 237.68

฿ 117.77

CONNECTOR 1 Piece(s) Same day 10Male (plug)50SolderAnglePin HeaderTrough hole typeWith lock & ejector lever

฿ 206.86

฿ 95.26

CONNECTOR 1 Piece(s) Same day 10Male (plug)50SolderStraightPin HeaderTrough hole typeWith lock & ejector lever

฿ 189.71

฿ 113.94

CONNECTOR 1 Piece(s) Same day 10Female (socket)50Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesClosed end type

฿ 243.43

CONNECTOR 1 Piece(s) Available 3 Day(s) 10Female (socket)50Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesDaisy chain type

฿ 292.58

CONNECTOR 1 Piece(s) 3 Day(s) 10Male (plug)60SolderAnglePin HeaderTrough hole typeWith lock & ejector lever

฿ 259.81

฿ 124.50

CONNECTOR 1 Piece(s) Same day 10Male (plug)60SolderStraightPin HeaderTrough hole typeWith lock & ejector lever

฿ 310.48

฿ 146.79

CONNECTOR 1 Piece(s) Same day 10Female (socket)60Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesClosed end type

฿ 240.43

CONNECTOR 1 Piece(s) 3 Day(s) -Female (socket)60Pressure WeldingStraightSocketFor connecting 1.27 mm pitch flat ribbon cablesDaisy chain type

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials P/Q/R P/Q/R PS
Type Cable to Circuit Board Insulator material Glass-Filled PBT Contact contacting part finish Gold on nickel
Contact wire connection finish Gold on nickel