MX47 Series

Caution
Product Description
We have downsized the overall structure of our existing MX23A Series of waterproof connectors. The height of the connectors has been especially lowered.
[Features]
· We have developed miniature, waterproof connectors (MX47 Series) for automobiles.
· The overall size has been made smaller in keeping with the structure of the existing MX23A waterproof connectors. The height of the connectors has been especially lowered.
· The performance of the application wires is equivalent to or greater than that of the MX23A Series. The connectors are equipped with guide keys for reliable mating and fully plated pin terminals—suitable for lead-free solder.
· Excellent vibration resistance makes allows use of these connectors around engines in two/four-wheel vehicles, as well as general-purpose machines.
· A 3-row board-to-wire type with a 2.5 mm horizontal pitch and a 3.6 mm vertical pitch is available.
· Available in a 39-pin configuration. Products with different key types are also available.
· Guide key ensures secure fitting.
· Temporary press-fit attachment to boards is made possible using the bosses on both sides of the connector.
· Small box-style socket terminal that is strongly resistant against external forces.
· Front cap-type retainer features a simple structure and is easy to install.
· A press-fit pin terminal structure prevents leakage of potting compound.
· Thin-type flat pin terminal of depth 0.5 mm and width 1.0 mm.