MX34 Series

Brand :
JAPANAVIATION

Caution

    Product Description

    These are non-waterproof, small-type board-to-cable connectors developed mainly for on-board use.

    [Features]
    ・A small-type/high density connector with abundant variations.
    A small-type/high density connector with 2.2 mm (8 turns = 4 mm) contact pitch and 025 tab size.
    ・Single-row / two-row types are available supporting 3–40 pins.
    ・Furthermore, in addition to the through-hole type, circuit board pin connector, the SMT type (straight, 20/32 pins) is also available. This type is compatible with automatic mounting, allowing for a variety of connection formats.
    ・Reliable mating due to mechanical locking structure.
    ・The mechanical locking structure is resistant to vibration and pulling. Simply inserting the plug creates a clicking sound that ensures the lock is secured. This allows users to confirm proper mating even when visibility is restricted.
    ・Double-layered stop construction to prevent contact removal.
    ・Preserving the contact inside the housing involves a double-layer construction consisting of a primary stopping housing lance and a secondary, internal preset, socket housing retainer. This effectively prevents disconnection through vibrations and pulling.
    ・ Furthermore, the retainer is constructed so that its locking position cannot be set if the contact is not fully inserted. This allows for the detection of semi-inserted contacts.
    ・The socket lock is protected by a unique housing structure.
    ・A bridge is installed around the upper portion of the clock lever in the socket housing. This prevents warping and other lock lever damage when an external load is applied when cable harnesses are bundled together.
    ・High-reliability socket contact
    ・The contact is a box-style unit that is resistant to the effect of external power fluctuations, etc.
    ・The contacts have a double layer coil construction and are strongly resistant against prying. This is a highly reliable model that ensures a stable connection.
    · Crimped type for easy wire connection.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MX34003NF1 | MX34 Series | JAPANAVIATION | MISUMI Thailand