(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This pin connector has flanges to screw in to the board.
[Features]
・This pin connector has flanges on both sides of the insulator to screw in to the board.
・By screwing in using the flanges, it can be fixed more firmly to the board.
・The straight type is molded to alleviate stress on the soldered parts, which prevents cracking of solder due to changes in temperature.
・This prevents differences in expansion coefficient between the board and insulator due to rapid temperature changes, and solder cracking caused by vibration.
・The conformation of the fitting element and color are different from the standard type (standard: green, mismatch prevention: light blue), so the product is ideal for use when two connectors are used next to each other with the same number of poles.
Part Number |
---|
IL-AG7-5P-S3L2 |
IL-AG7-5P-S3T2 |
IL-AG7-10P-S3L2 |
IL-AG7-10P-S3T2 |
IL-AG7-14P-D3L2 |
IL-AG7-14P-D3T2 |
IL-AG7-16P-D3T2 |
IL-AG7-22P-D3L2 |
IL-AG7-22P-D3T2 |
IL-AG7-22PK-D3T2-LB |
IL-AG7-30P-D3L2 |
IL-AG7-30P-D3T2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Pins | Connection direction | Features | Special Notes | Special report 2 |
---|---|---|---|---|---|---|---|---|---|---|
฿ 74.00 | CONNECTOR | 19 Piece(s) | 3 Day(s) | 5 | Angle | 1-line type | Standard Type | Insulator color: Green | ||
฿ 259.05 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 5 | Straight | 1-line type | Standard Type | Insulator color: Green | |
฿ 179.75 | CONNECTOR | 5 Piece(s) | 3 Day(s) | 10 | Angle | 1-line type | Standard Type | Insulator color: Green | ||
฿ 138.03 | CONNECTOR | 5 Piece(s) | Available | 3 Day(s) | 10 | Straight | 1-line type | Standard Type | Insulator color: Green | |
฿ 98.12 | CONNECTOR | 13 Piece(s) | 3 Day(s) | 14 | Angle | 2-line type | Standard Type | Insulator color: Green | ||
฿ 98.12 | CONNECTOR | 14 Piece(s) | 3 Day(s) | 14 | Straight | 2-line type | Standard Type | Insulator color: Green | ||
฿ 125.93 | CONNECTOR | 13 Piece(s) | 3 Day(s) | 16 | Straight | 2-line type | Standard Type | Insulator color: Green | ||
฿ 193.66 | CONNECTOR | 5 Piece(s) | 3 Day(s) | 22 | Angle | 2-line type | Standard Type | Insulator color: Green | ||
฿ 128.96 | CONNECTOR | 11 Piece(s) | 3 Day(s) | 22 | Straight | 2-line type | Standard Type | Insulator color: Green | ||
฿ 134.30 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 22 | Straight | 2-line type | Incorrect Assembly Prevention Type | Insulator color: Light green | ||
฿ 228.13 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 30 | Angle | 2-line type | Standard Type | Insulator color: Green | |
฿ 308.58 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 30 | Straight | 2-line type | Standard Type | Insulator color: Green |
Loading...
Connector Shape | Square shape | Connector series initials | G/H/I | G/H/I | IL-AG7 |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Application | For PCB | Protection function (environmentally resistant) | NA |
Type | For Automobile | Connector Type | Pin Header | Connector type | Trough hole type |
Insulator material | PBT | Contact contacting part finish | Tin | Contact board packaging part finish | Tin |
How can we improve?
How can we improve?