IL-AG5 Series

Brand :
JAPANAVIATION

Caution

    Product Description

    [Features]
    · Mechanical lock structure for secure mating.
    · The locking method of the mechanical lock is strongly resistant to impact and pulling. By simply pushing in the plug, a distinct click sound accompanies the mating. Therefore, the successful mating can be confirmed when connecting to non-visible parts.
    · Unique housing structure.
    · The mating is highly reliable. The unique housing structure has protrusions and incorrect insertion prevention guides, which prevent adverse effects due to twisting when disconnecting.
    · The double locking structure securely prevents contact dropout.
    · The socket housing contact retainer uses a primary lock employing a contact lance and a secondary lock employing a flap that is integrated into the housing in two places. This provides a highly reliable double locking structure, which prevents contact dropout due to impacts or vibration.
    · The flap is mounted so as to push on the contact, temporarily locking the contact to prevent incomplete insertion.
    · Standard, and differently shaped incorrect insertion prevention types are available.
    · The fitting element conformation and color (standard type: green/incorrect insertion prevention type: light blue) differ from the standard type. Therefore, the product is ideally suited for configurations that incorporate two connectors side-by-side in identical numbers.
    · Contact featuring highly reliable design.
    · Box type, which is resilient to external effects such as deformation due to external forces.
    · Two-ply spring structure with excellent contact element characteristics.
    · The primary lance is on the inside of the contact provides horizontal insertion prevention.
    · Structure prevents reverse, horizontal insertion during housing mounting.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    IL-AG5-5P-S3L2 | IL-AG5 Series | JAPANAVIATION | MISUMI Thailand