FI Series

Brand :
JAPANAVIATION

Caution

    Product Description

    [Features]
    · Connector for connecting cables to boards with a 1.25-mm pitch for circuit connections inside equipment.
    ・The single-row model is suitable for thinner devices. The 2-row model (staggered array) is suitable for high-density mounting.
    ・The circuit board side receptacle is a small, low-profile SMT with a mounting height of 1.8 mm (1-row type) and 3.7 mm (2-row type).
    ・SMT connection: 1-row type – 1.25-mm pitch; 2-row type – 0.625-mm pitch.
    ・The receptacle prevents the connector from floating during soldering and is equipped with a hold-down to strengthen the retaining force on the connector's circuit board.
    ・The cable-side plug has a uniform finish and superior workability for discrete wire crimped-type connectors.
    ・Includes a reverse-insertion prevention key.
    ・This is a friction-lock type.
    · The receptacles can be supplied with embossed taping to support automatic mounting.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat