D-Sub, D02, D02-M15 Series

Brand :
JAPANAVIATION

Caution

    Product Description

    A small, lightweight, highly reliable connector for making every type of electronic device smaller and more dense to support advanced features.

    [Features]
    ・The D-sub connector is becoming the standard with its combination of pin and socket connector types.
    ・Interchangeable with different connector types and commonly used accessories.
    ・The shell joint shape has polarity, fully preventing accidental reverse insertion.
    ・The DO2 series is a high-density mounting connector with approximately twice as many contacts inside the same shell size as the D-sub.
    ・The outer appearance is short and compact. The contact and insulation material is contained in a hard, steel shell.
    ・There are 5 shell sizes (E, A, B, C, and D), which come with 9, 15, 25, 37, and 50 cores. Special arrays with coaxial and high-current contacts are also available.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    D-Sub, D02, D02-M15 Series | JAPANAVIATION | MISUMI Thailand