1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

WR Series

WR Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 142.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A low-profile connector with a minimal footprint and height, offering a range of selectable parallel board intervals of 4–9 mm.

 
Part Number
WR-20P-VF-N1
WR-20S-VF-N1
WR-30P-HF-HD-A1E
WR-30P-VF50-N1
WR-30P-VF-N1
WR-30S-VFH05-N1
WR-30SB-VFH30-N1
WR-40P-VF50-N1
WR-40PB-VF60-N1
WR-40PB-VF-N1
WR-40S-VF-N1
WR-40S-VFH05-N1
WR-40S-VFH30-N1
WR-40SB-VF-N1
WR-40SB-VFH30-N1
WR-50P-HF-HD-A1E
WR-50P-VF-N1
WR-50S-VFH05-N1
WR-50S-VFH30-N1
WR-60P-HF-HD-A1E
WR-60P-VF60-N1
WR-60P-VF-N1
WR-60S-VF-N1
WR-60S-VFH05-N1
WR-60SB-VF-N1
WR-70P-HF-HD-A1E
WR-70P-VF50-N1
WR-70P-VF-N1
WR-70S-VFH05-N1
WR-70S-VFH30-N1
WR-80P-VF50-N1
WR-80SB-VF-N1
WR-100P-VF-N1
WR-100S-VFH30-N1
WR-120P-HF-HD-A1E
WR-120P-VF50-N1
WR-120P-VF-N1
WR-120S-VF-N1
WR-120S-VFH05-N1
WR-120S-VFH30-N1
WR-160P-VF60-N1
WR-160SB-VF-N1
WR-160SB-VFH05-N1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Connection direction Circuit Board Mounting Height
(mm)
Insulator material Positioning boss Hold-down

฿ 142.75

CONNECTOR 50 Piece(s) 3 Day(s) Male (plug)20Straight3Glass filled PPS (UL94V-0, black)NANA

฿ 142.75

CONNECTOR 50 Piece(s) 3 Day(s) Female (socket)20Straight3.25Glass filled LCP (UL94V-0, black)NANA

฿ 213.30

CONNECTOR 1 Piece(s) 3 Day(s) Male (plug)30Angle4.7Glass filled PPS (UL94V-0, black)NAAvailable

฿ 153.00

CONNECTOR 50 Piece(s) 3 Day(s) Male (plug)30Straight4Glass filled PPS (UL94V-0, black)NANA

฿ 320.39

CONNECTOR 1 Piece(s) Available 3 Day(s) Male (plug)30Straight3Glass filled PPS (UL94V-0, black)NANA

฿ 328.39

CONNECTOR 1 Piece(s) Available 3 Day(s) Female (socket)30Straight3.75Glass filled LCP (UL94V-0, black)NANA

฿ 445.72

CONNECTOR 1 Piece(s) Available 3 Day(s) Female (socket)30Straight6.25Glass filled LCP (UL94V-0, black)AvailableNA

฿ 186.77

CONNECTOR 50 Piece(s) 3 Day(s) Male (plug)40Straight4Glass filled PPS (UL94V-0, black)NANA

฿ 186.77

CONNECTOR 1 Piece(s) 3 Day(s) Male (plug)40Straight5Glass filled PPS (UL94V-0, black)AvailableNA

฿ 378.29

CONNECTOR 1 Piece(s) Available 3 Day(s) Male (plug)40Straight3Glass filled PPS (UL94V-0, black)AvailableNA

฿ 378.29

CONNECTOR 1 Piece(s) Available 3 Day(s) Female (socket)40Straight3.25Glass filled LCP (UL94V-0, black)NANA

฿ 186.77

CONNECTOR 50 Piece(s) 3 Day(s) Female (socket)40Straight3.75Glass filled LCP (UL94V-0, black)NANA

฿ 426.67

CONNECTOR 1 Piece(s) Available 3 Day(s) Female (socket)40Straight6.25Glass filled LCP (UL94V-0, black)NANA

฿ 186.77

CONNECTOR 50 Piece(s) 3 Day(s) Female (socket)40Straight3.25Glass filled LCP (UL94V-0, black)AvailableNA

฿ 216.92

CONNECTOR 1 Piece(s) 3 Day(s) Female (socket)40Straight6.25Glass filled LCP (UL94V-0, black)AvailableNA

฿ 323.66

CONNECTOR 1 Piece(s) 3 Day(s) Male (plug)50Angle4.7Glass filled PPS (UL94V-0, black)NAAvailable

฿ 240.39

CONNECTOR 50 Piece(s) 3 Day(s) Male (plug)50Straight3Glass filled PPS (UL94V-0, black)NANA

฿ 223.56

CONNECTOR 1 Piece(s) 3 Day(s) Female (socket)50Straight3.75Glass filled LCP (UL94V-0, black)NANA

฿ 500.58

CONNECTOR 1 Piece(s) Available 3 Day(s) Female (socket)50Straight6.25Glass filled LCP (UL94V-0, black)NANA

฿ 374.32

CONNECTOR 1 Piece(s) 3 Day(s) Male (plug)60Angle4.7Glass filled PPS (UL94V-0, black)NAAvailable

฿ 491.43

CONNECTOR 1 Piece(s) Available 3 Day(s) Male (plug)60Straight5Glass filled PPS (UL94V-0, black)NANA

฿ 491.43

CONNECTOR 1 Piece(s) Available 3 Day(s) Male (plug)60Straight3Glass filled PPS (UL94V-0, black)NANA

฿ 256.72

CONNECTOR 50 Piece(s) 3 Day(s) Female (socket)60Straight3.25Glass filled LCP (UL94V-0, black)NANA

฿ 491.43

CONNECTOR 1 Piece(s) Available 3 Day(s) Female (socket)60Straight3.75Glass filled LCP (UL94V-0, black)NANA

฿ 256.72

CONNECTOR 1 Piece(s) 3 Day(s) Female (socket)60Straight3.25Glass filled LCP (UL94V-0, black)AvailableNA

฿ 417.74

CONNECTOR 50 Piece(s) 3 Day(s) Male (plug)70Angle4.7Glass filled PPS (UL94V-0, black)NAAvailable

฿ 286.87

CONNECTOR 50 Piece(s) 3 Day(s) Male (plug)70Straight4Glass filled PPS (UL94V-0, black)NANA

฿ 286.87

CONNECTOR 50 Piece(s) 3 Day(s) Male (plug)70Straight3Glass filled PPS (UL94V-0, black)NANA

฿ 541.72

CONNECTOR 1 Piece(s) Available 3 Day(s) Female (socket)70Straight3.75Glass filled LCP (UL94V-0, black)NANA

฿ 337.53

CONNECTOR 50 Piece(s) 3 Day(s) Female (socket)70Straight6.25Glass filled LCP (UL94V-0, black)NANA

฿ 756.19

CONNECTOR 1 Piece(s) Available 3 Day(s) Male (plug)80Straight4Glass filled PPS (UL94V-0, black)NANA

฿ 571.43

CONNECTOR 1 Piece(s) Available 3 Day(s) Female (socket)80Straight3.25Glass filled LCP (UL94V-0, black)AvailableNA

฿ 704.77

CONNECTOR 1 Piece(s) Available 3 Day(s) Male (plug)100Straight3Glass filled PPS (UL94V-0, black)NANA

฿ 1,056.00

CONNECTOR 1 Piece(s) Available 3 Day(s) Female (socket)100Straight6.25Glass filled LCP (UL94V-0, black)NANA

฿ 1,270.86

CONNECTOR 1 Piece(s) Available 3 Day(s) Male (plug)120Angle4.7Glass filled PPS (UL94V-0, black)NAAvailable

฿ 737.15

CONNECTOR 1 Piece(s) Available 3 Day(s) Male (plug)120Straight4Glass filled PPS (UL94V-0, black)NANA

฿ 891.05

CONNECTOR 1 Piece(s) Available 3 Day(s) Male (plug)120Straight3Glass filled PPS (UL94V-0, black)NANA

฿ 601.91

CONNECTOR 1 Piece(s) Available 3 Day(s) Female (socket)120Straight3.25Glass filled LCP (UL94V-0, black)NANA

฿ 737.15

CONNECTOR 1 Piece(s) Available 3 Day(s) Female (socket)120Straight3.75Glass filled LCP (UL94V-0, black)NANA

฿ 851.05

CONNECTOR 1 Piece(s) Available 3 Day(s) Female (socket)120Straight6.25Glass filled LCP (UL94V-0, black)NANA

฿ 588.40

CONNECTOR 1 Piece(s) 3 Day(s) Male (plug)160Straight5Glass filled PPS (UL94V-0, black)NANA

฿ 588.40

CONNECTOR 1 Piece(s) 3 Day(s) Female (socket)160Straight3.25Glass filled LCP (UL94V-0, black)AvailableNA

฿ 588.40

CONNECTOR 50 Piece(s) 3 Day(s) Female (socket)160Straight3.75Glass filled LCP (UL94V-0, black)AvailableNA

Loading...

  1. 1

Basic Information

Connector series initials V/W/X V/W/X WR Application Board-to-Board
Wire connection method Solder Protection function (environmentally resistant) NA Contact Pitch(mm) 0.5
Number of Columns 2 Contact contacting part finish Gold plated nickel Contact Material Phosphor Bronze
Mount NA Hook pin NA Contact touching point plating thickness µm 0.1
Mis-mating prevention key presence NA Reel goods Non-Compatible