(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A socket receptacle that can be combined with original pin headers for vertical or balanced board-to-board connections.
· The socket contacts are pre-installed inside the socket receptacle housing for soldering onto the board via the through hole.
· Straight and triangle types are available for parallel or vertical connections between boards in combination with the partner pin headers.
· Open and box-style pin headers are available.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number Of Pins | Connection direction | Specifications | Number of Columns | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 97.53 ฿ 55.83 | CONNECTOR | 1 Piece(s) | Same day | 10 | 5 | Straight | Straight through hole type | 1 | Through hole diameter: 0.9 mm | ||
฿ 156.62 | CONNECTOR | 20 Piece(s) | 3 Day(s) | - | 10 | Angle | Right angle through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 163.43 ฿ 81.13 | CONNECTOR | 1 Piece(s) | Same day | 10 | 10 | Straight | Straight through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 156.62 | CONNECTOR | 20 Piece(s) | 3 Day(s) | - | 10 | Angle | Right angle through hole type | 1 | Through hole diameter: 0.9 mm | ||
฿ 163.43 ฿ 81.13 | CONNECTOR | 1 Piece(s) | Same day | 10 | 10 | Straight | Straight through hole type | 1 | Through hole diameter: 0.9 mm | ||
฿ 216.92 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | 15 | Angle | Right angle through hole type | 1 | Through hole diameter: 0.9 mm | |
฿ 222.48 ฿ 107.04 | CONNECTOR | 1 Piece(s) | Same day | 10 | 15 | Straight | Straight through hole type | 1 | Through hole diameter: 0.9 mm | ||
฿ 216.92 | CONNECTOR | 20 Piece(s) | 3 Day(s) | - | 16 | Angle | Right angle through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 200.30 ฿ 120.28 | CONNECTOR | 1 Piece(s) | Same day | 10 | 16 | Straight | Straight through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 241.53 ฿ 113.06 | CONNECTOR | 1 Piece(s) | Same day | 10 | 20 | Angle | Right angle through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 259.81 ฿ 124.50 | CONNECTOR | 1 Piece(s) | Same day | 10 | 20 | Straight | Straight through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 280.24 | CONNECTOR | 15 Piece(s) | 3 Day(s) | - | 20 | Angle | Right angle through hole type | 1 | Through hole diameter: 0.9 mm | ||
฿ 278.86 ฿ 130.12 | CONNECTOR | 1 Piece(s) | Same day | 10 | 20 | Straight | Straight through hole type | 1 | Through hole diameter: 0.9 mm | ||
฿ 323.66 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | 25 | Straight | Straight through hole type | 1 | Through hole diameter: 0.9 mm | |
฿ 415.62 ฿ 190.44 | CONNECTOR | 1 Piece(s) | Same day | 10 | 26 | Angle | Right angle through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 318.23 ฿ 191.67 | CONNECTOR | 1 Piece(s) | Same day | 10 | 26 | Straight | Straight through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 303.16 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | 30 | Angle | Right angle through hole type | 2 | Through hole diameter: 0.9 mm | |
฿ 364.19 ฿ 170.91 | CONNECTOR | 1 Piece(s) | Same day | 10 | 30 | Straight | Straight through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 400.85 | CONNECTOR | 15 Piece(s) | 3 Day(s) | - | 30 | Angle | Right angle through hole type | 1 | Through hole diameter: 0.9 mm | ||
฿ 380.95 | CONNECTOR | 15 Piece(s) | 3 Day(s) | - | 30 | Straight | Straight through hole type | 1 | Through hole diameter: 0.9 mm | ||
฿ 609.15 ฿ 287.76 | CONNECTOR | 1 Piece(s) | Same day | 10 | 34 | Straight | Straight through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 393.61 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | 40 | Angle | Right angle through hole type | 2 | Through hole diameter: 0.9 mm | |
฿ 464.00 ฿ 212.19 | CONNECTOR | 1 Piece(s) | Same day | 10 | 40 | Straight | Straight through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 451.51 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | 40 | Straight | Straight through hole type (with key) | 2 | Through hole diameter: 0.8mm | ||
฿ 619.05 ฿ 293.18 | CONNECTOR | 1 Piece(s) | Same day | 10 | 50 | Angle | Right angle through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 560.77 ฿ 257.79 | CONNECTOR | 1 Piece(s) | Same day | 10 | 50 | Straight | Straight through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 581.76 | CONNECTOR | 15 Piece(s) | 3 Day(s) | - | 60 | Angle | Right angle through hole type | 2 | Through hole diameter: 0.9 mm | ||
฿ 781.72 ฿ 370.14 | CONNECTOR | 1 Piece(s) | Same day | 10 | 60 | Straight | Straight through hole type | 2 | Through hole diameter: 0.9 mm |
Loading...
Connector Shape | Square shape | Connector series initials | P/Q/R | P/Q/R | PS |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Application | Board-to-Board | Wire connection method | Solder |
Protection function (environmentally resistant) | NA | Contact Pitch(mm) | 2.54 | Contact contacting part finish | Gold plated nickel |
Contact Material | Copper Alloy | Insulator material | Glass-Filled PBT | Contact touching point plating thickness µm | 0.1 or more |
Note | The mating partner pin header is a PS Series original type |
How can we improve?
How can we improve?