1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MX44 Series, Accessories, Retainer

CONNECTOR

MX44 Series, Accessories, Retainer
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 90.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·MX44 Series accessories. ·Contact pitch (mm): 3.5, insulator material: PBT with glass

 
Part Number
MX44006XR1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 90.86

CONNECTOR 10 Piece(s) Available 3 Day(s)

Loading...

  1. 1

Basic Information

Type Other Material PBT Resin Color White
Product Category Retainer Type Socket Side Color White
Number of Poles(Pole) 6 Contact Pitch(mm) 3.5 Insulator material Glass filled PBT

Please check the type/dimensions/specifications of the part MX44006XR1 in the MX44 Series, Accessories, Retainer series.