1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MX10 Series, Accessory

MX10 Series, Accessory
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·MX10 Series accessories. ·Number of positions (Pole): 4, insulator material: PBT

 
Part Number
MX10-4PCR
MX10-4SCR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType

฿ 16.45

CONNECTOR 10 Piece(s) 5 Day(s) Pin side

฿ 13.55

CONNECTOR 1 Piece(s) 5 Day(s) Socket Side

Loading...

  1. 1

Basic Information

Type Other Material PBT Resin Color Yellow
Product Category Retainer Color Yellow Number of Poles(Pole) 4
Insulator material PBT