1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JL05 Series, Accessory

JL05 Series, Accessory
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 92.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a JL05 series accessory.

[Features]
· A straight end bell (for mated waterproof type cabtyre cables).
· Attach to the rear of the plug (JL05-6A) to prevent the intrusion of water, oil, etc., into the wire connections.
· A straight end bell (non-waterproof type).
· An accessory that is used if no conduit nut is installed on the rear of the plug (JL05-6A).
· Available in 2 lengths to match the wiring specifications.
· Use in in combination with the cable clamps.

 
Part Number
075-50157
075-50158
075-50159
075-50160
075-50161
075-50491SALE
075-50492SALE
075-50493SALE
075-50494SALE
075-50495
JL05-18EB1A-R
JL05-20EB1A-R
JL05-20EB3B-(20)-RSALE
JL05-22EB1A-RSALE
JL05-22EB2A-R
JL05-22EB3B-(13)-RSALE
JL05-22EB3B-(17)-RSALE
JL05-22EB3B-(20)-RSALE
JL05-24EB1A-R
JL05-24EB2A-R
JL05-24EB3B-(17)-RSALE
JL05-24EB3B-(21)-RSALE
JL05-28EB1A-R
JL05-28EB2A-R
JL05-28EB8A-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Material Color Features Product Category Type Features Material Dimensions
(mm)
Finishing Conforming shell size Applicable Cable Diameter
(mm)
Note

฿ 92.23

CONNECTOR 10 Piece(s) 3 Day(s) -Other--Synthetic RubberGasketFor front mounting only----18--

฿ 143.03

CONNECTOR 10 Piece(s) 3 Day(s) -Other--Synthetic RubberGasketFor front mounting only----20--

฿ 152.70

CONNECTOR 10 Piece(s) 3 Day(s) -Other--Synthetic RubberGasketFor front mounting only----22--

฿ 162.98

CONNECTOR 10 Piece(s) 3 Day(s) -Other--Synthetic RubberGasketFor front mounting only----24--

฿ 173.26

CONNECTOR 10 Piece(s) 3 Day(s) -Other--Synthetic RubberGasketFor front mounting only----28--

฿ 134.54

฿ 80.83

CONNECTOR 1 Piece(s) Same day 10----GasketFor front mounting/rear mounting----18--

฿ 135.04

฿ 81.13

CONNECTOR 1 Piece(s) Same day 10----GasketFor front mounting/rear mounting----20--

฿ 135.04

฿ 81.13

CONNECTOR 1 Piece(s) Same day 10----GasketFor front mounting/rear mounting----22--

฿ 134.54

฿ 80.83

CONNECTOR 1 Piece(s) Same day 10----GasketFor front mounting/rear mounting----24--

฿ 134.54

CONNECTOR 1 Piece(s) 3 Day(s) 10----GasketFor front mounting/rear mounting----28--

฿ 464.77

CONNECTOR 1 Piece(s) Available Same day 10----End bellStraight (non waterproof)-Aluminum AlloyLength: 51.3Zinc Plating18--

฿ 396.47

CONNECTOR 1 Piece(s) Available Same day 10----End bellStraight (non waterproof)-Aluminum AlloyLength: 51.3Zinc Plating20--

฿ 1,225.82

฿ 686.58

CONNECTOR 1 Piece(s) Same day -----End bellStraight (waterproof)Bushing A internal diameter: φ20Aluminum Alloy-Zinc Plating2020 (pullout diameter)For cab tire cable

฿ 496.77

฿ 241.08

CONNECTOR 1 Piece(s) Same day 10----End bellStraight (non waterproof)-Aluminum AlloyLength: 51.3Zinc Plating22--

฿ 1,814.43

CONNECTOR 1 Piece(s) Available 3 Day(s) -OtherAluminum AlloyBlack Type Interference Color-End bellStraight (non waterproof)-Aluminum AlloyLength: 71.3Zinc Plating22--

฿ 1,349.72

฿ 700.50

CONNECTOR 1 Piece(s) Same day -----End bellStraight (waterproof)Bushing A internal diameter: φ20Aluminum Alloy-Zinc Plating2213 (pullout diameter)For cab tire cable

฿ 1,349.72

฿ 700.50

CONNECTOR 1 Piece(s) Same day -----End bellStraight (waterproof)Bushing A internal diameter: φ16.5Aluminum Alloy-Zinc Plating2217 (pullout diameter)For cab tire cable

฿ 1,249.94

฿ 683.09

CONNECTOR 1 Piece(s) Same day -----End bellStraight (waterproof)Bushing A internal diameter: φ20Aluminum Alloy-Zinc Plating2220 (pullout diameter)For cab tire cable

฿ 530.32

CONNECTOR 1 Piece(s) 3 Day(s) 10----End bellStraight (non waterproof)-Aluminum AlloyLength: 51.3Zinc Plating24--

฿ 586.29

CONNECTOR 1 Piece(s) Available 3 Day(s) -OtherAluminum AlloyBlack Type Interference Color-End bellStraight (non waterproof)-Aluminum AlloyLength: 71.3Zinc Plating24--

฿ 1,376.39

฿ 717.24

CONNECTOR 1 Piece(s) Same day -----End bellStraight (waterproof)Bushing A internal diameter: φ16.5Aluminum Alloy-Zinc Plating2417 (pullout diameter)For cab tire cable

฿ 1,512.39

฿ 748.94

CONNECTOR 1 Piece(s) Same day -----End bellStraight (waterproof)Bushing A internal diameter: φ21Aluminum Alloy-Zinc Plating2421 (pullout diameter)For cab tire cable

฿ 550.48

CONNECTOR 1 Piece(s) Available 3 Day(s) 10----End bellStraight (non waterproof)-Aluminum AlloyLength: 51.3Zinc Plating28--

฿ 618.67

CONNECTOR 1 Piece(s) Available 3 Day(s) -OtherAluminum AlloyBlack Type Interference Color-End bellStraight (non waterproof)-Aluminum AlloyLength: 71.3Zinc Plating28--

฿ 441.25

CONNECTOR 1 Piece(s) Available 3 Day(s) -OtherAluminum AlloyBlack Type Interference Color-End bellStraight (non waterproof)-Aluminum AlloyLength: 91.3Zinc Plating28-Length: 91.3 mm is the dimension when attaching the separately sold cable clamp and the separately sold connector. When unattached: 51.3 mm

Loading...

  1. 1