1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circuit Board-to-Cable Connector (in Equipment), KX14/KX15 Series (KX14-20K2DE)

CONNECTOR

Circuit Board-to-Cable Connector (in Equipment), KX14/KX15 Series (KX14-20K2DE)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A two-piece type, board-to-board connector for use inside increasingly high-functionality, smaller, lighter AV devices, networking devices, and other advanced electronics.

[Features]
· Compatible with parallel board intervals of 4–9-mm (1-mm each).
· Two, straight-type, insulator heights are available for KX14 (receptacle), and three for KX15 (plug).
· When installing parallel boards, the board interval dimensions can be selected between 4–9-mm (1-mm each) by using different receptacle and plug combinations.

 
Part Number
KX14-20K2DE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Connection direction Circuit Board Mounting Height
(mm)
Insulator material Hold-down Special Notes

฿ 295.62

CONNECTOR 2 Piece(s) Available 3 Day(s) Female (socket)20Straight3.55Glass filled LCPAvailableWith reverse insertion prevention key

Loading...

  1. 1

Basic Information

Connector series initials J/K/L J/K/L KX Application Board-to-Board
Wire connection method Solder Protection function (environmentally resistant) NA Contact Pitch(mm) 0.8
Number of Columns 2 Contact contacting part finish Gold plated nickel Contact Material Copper Alloy
Positioning boss Available Hook pin NA Contact touching point plating thickness µm 0.1
Reel goods Non-Compatible

Please check the type/dimensions/specifications of the part KX14-20K2DE in the Circuit Board-to-Cable Connector (in Equipment), KX14/KX15 Series series.

Products with similar specification

Part Number
KX14-20K5DE
KX14-30K2DE
KX14-30K5DE
KX14-30K8DE
KX14-40K8DE
KX14-60K2DE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Connection direction Circuit Board Mounting Height
(mm)
Insulator material Hold-down Special Notes

฿ 274.29

2 Piece(s) Available 3 Day(s) Female (socket)20Straight6.55Glass filled LCPAvailableWith reverse insertion prevention key

฿ 307.05

1 Piece(s) Available 3 Day(s) Female (socket)30Straight3.55Glass filled LCPAvailableWith reverse insertion prevention key

฿ 310.86

1 Piece(s) Available 3 Day(s) Female (socket)30Straight6.55Glass filled LCPAvailableWith reverse insertion prevention key

฿ 147.57

1 Piece(s) Available 3 Day(s) Female (socket)30Straight9.55Glass filled LCPAvailableWith reverse insertion prevention key

฿ 178.06

1 Piece(s) 3 Day(s) Female (socket)40Straight9.55Glass filled LCPAvailableWith reverse insertion prevention key

฿ 401.15

1 Piece(s) Available 3 Day(s) Female (socket)60Straight3.55Glass filled LCPAvailableWith reverse insertion prevention key