1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cleanable Adapter

OPTICAL FIBER CONNECTORS

Cleanable Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,265.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Constructed with a front and rear shell, the front shell lock lever can release the front shell with a single touch.

 
Part Number
FO-FC-FS(FC-A1)-STD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,265.42

OPTICAL FIBER CONNECTORS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Adapter Shield NA Conforming Cable Optical Cable
Front/rear shell type FC Shell type Front shell (Division) Sleeve material Ceramic
Special Notes Key direction: Vertical Mating shell type FC Outer shell materials Stainless Steel
Key width(mm) 2.15 Lock lever position Bottom side type Insert damage(dB or less) 0.4
Note (Insertion damage) The value when a PC connectible master optical connector and PC connectible master optical connector are connected.

Please check the type/dimensions/specifications of the part FO-FC-FS(FC-A1)-STD in the Cleanable Adapter series.