(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Accessories for the N/MS Series.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Material | Color | Product Category | Color | Material | Dimensions (mm) | Finishing | Conforming shell size | Conforming product | Applicable Series | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 193.41 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Hood | Aluminum Alloy | Black Type Interference Color | Junction shell | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 10SL | - | - | - | |
฿ 153.16 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | Hood | Aluminum Alloy | Black Type Interference Color | Junction shell | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 12S | - | - | - | |
฿ 153.16 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | Hood | Aluminum Alloy | Black Type Interference Color | Junction shell | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 14S | - | - | - | |
฿ 158.59 | CONNECTOR | 1 Piece(s) | Available | 5 Day(s) | 10 | Hood | Aluminum Alloy | Black Type Interference Color | Junction shell | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 16/16S | - | - | - | |
฿ 161.61 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | Hood | Aluminum Alloy | Black Type Interference Color | Junction shell | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 18 | - | - | - | |
฿ 176.69 | CONNECTOR | 1 Piece(s) | Available | Same day | 10 | Hood | Aluminum Alloy | Black Type Interference Color | Junction shell | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 20 | - | - | - | |
฿ 197.79 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | Hood | Aluminum Alloy | Black Type Interference Color | Junction shell | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 22 | - | - | - | |
฿ 309.87 | CONNECTOR | 1 Piece(s) | Same day | 10 | Hood | Aluminum Alloy | Black Type Interference Color | Junction shell | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 24 | - | - | - | ||
฿ 308.70 | CONNECTOR | 1 Piece(s) | Same day | 10 | Hood | Aluminum Alloy | Black Type Interference Color | Junction shell | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 28 | - | - | - | ||
฿ 272.57 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | Hood | Aluminum Alloy | Black Type Interference Color | Junction shell | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 32 | - | - | - | |
฿ 478.48 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Hood | Aluminum Alloy | Black Type Interference Color | Junction shell | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 48 | - | - | - | |
฿ 342.48 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Other | Aluminum Alloy | Black Type Interference Color | Dummy receptacle | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 16 | N/MS3106B / N/MS3108B | - | - | |
฿ 361.05 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Other | Aluminum Alloy | Black Type Interference Color | Dummy receptacle | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 18 | N/MS3106B / N/MS3108B | - | - | |
฿ 361.05 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Other | Aluminum Alloy | Black Type Interference Color | Dummy receptacle | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 20 | N/MS3106B / N/MS3108B | - | - | |
฿ 394.21 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Other | Aluminum Alloy | Black Type Interference Color | Dummy receptacle | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 22 | N/MS3106B / N/MS3108B | - | - | |
฿ 441.25 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Other | Aluminum Alloy | Black Type Interference Color | Dummy receptacle | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 24 | N/MS3106B / N/MS3108B | - | - | |
฿ 521.15 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Other | Aluminum Alloy | Black Type Interference Color | Dummy receptacle | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 28 | N/MS3106B / N/MS3108B | - | - | |
฿ 553.91 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Other | Aluminum Alloy | Black Type Interference Color | Dummy receptacle | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 32 | N/MS3106B / N/MS3108B | - | - | |
฿ 578.29 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Other | Aluminum Alloy | Black Type Interference Color | Dummy receptacle | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 36 | N/MS3106B / N/MS3108B | - | - | |
฿ 602.29 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Other | Aluminum Alloy | Black Type Interference Color | Dummy receptacle | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 48 | N/MS3106B / N/MS3108B | - | - | |
฿ 300.75 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Other | Aluminum Alloy | Black Type Interference Color | Dummy receptacle | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 12S | N/MS3106B / N/MS3108B | - | - | |
฿ 300.75 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Other | Aluminum Alloy | Black Type Interference Color | Dummy receptacle | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 14S | N/MS3106B / N/MS3108B | - | - | |
฿ 334.10 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Other | Aluminum Alloy | Black Type Interference Color | Dummy receptacle | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 16S | N/MS3106B / N/MS3108B | - | - | |
฿ 150.15 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | Other | Aluminum Alloy | Black Type Interference Color | Cable Clamp | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 10SL/12S | CA2120 / N/MS3101B / N/MS3106B / N/MS3108B | - | - | |
฿ 220.41 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Other | Aluminum Alloy | Black Type Interference Color | Cable Clamp | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 14S | CA2120 / N/MS3101B / N/MS3106B / N/MS3108B | - | - | ||
฿ 263.31 | CONNECTOR | 1 Piece(s) | Available | Same day | 10 | Other | Aluminum Alloy | Black Type Interference Color | Cable Clamp | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 16/16S | CA2120 / N/MS3101B / N/MS3106B / N/MS3108B | - | - | |
฿ 146.20 | CONNECTOR | 1 Piece(s) | Same day | 10 | Other | Aluminum Alloy | Black Type Interference Color | Cable Clamp | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 18 | CA2120 / N/MS3101B / N/MS3106B / N/MS3108B | - | - | ||
฿ 209.79 | CONNECTOR | 1 Piece(s) | Same day | 10 | Other | Aluminum Alloy | Black Type Interference Color | Cable Clamp | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 20/22 | CA2120 / N/MS3101B / N/MS3106B / N/MS3108B | - | - | ||
฿ 210.04 | CONNECTOR | 1 Piece(s) | Same day | 10 | Other | Aluminum Alloy | Black Type Interference Color | Cable Clamp | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 24/28 | CA2120 / N/MS3101B / N/MS3106B / N/MS3108B | - | - | ||
฿ 211.81 | N/MS SERIES ACCESSORIES | 1 Piece(s) | Same day | 10 | - | - | - | Cable Clamp | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 32 | CA2120 / N/MS3101B / N/MS3106B / N/MS3108B | NMS3106B / NMS3108B | 417-8823 | ||
฿ 790.10 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Other | Aluminum Alloy | Black Type Interference Color | Cable Clamp | Black Type Interference Color | Aluminum Alloy | - | Zinc plating (trivalent chromate coating) | 40 | CA2120 / N/MS3101B / N/MS3106B / N/MS3108B | - | - | |
฿ 68.48 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Other | - | Dark Green | Rubber bushing | Dark Green | Synthetic Rubber | φ5.3 | - | - | - | - | - | ||
฿ 65.46 | CONNECTOR | 5 Piece(s) | 3 Day(s) | 10 | Other | - | Dark Green | Rubber bushing | Dark Green | Synthetic Rubber | φ 7.7 | - | - | - | - | - | ||
฿ 68.48 | CONNECTOR | 5 Piece(s) | 3 Day(s) | 10 | Other | - | Dark Green | Rubber bushing | Dark Green | Synthetic Rubber | φ 10.9 | - | - | - | - | - | ||
฿ 71.50 | CONNECTOR | 5 Piece(s) | 3 Day(s) | 10 | Other | - | Dark Green | Rubber bushing | Dark Green | Synthetic Rubber | φ14 | - | - | - | - | - | ||
฿ 74.53 | CONNECTOR | 5 Piece(s) | 3 Day(s) | 10 | Other | - | Dark Green | Rubber bushing | Dark Green | Synthetic Rubber | φ 15.6 | - | - | - | - | - | ||
฿ 79.97 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Other | - | Dark Green | Rubber bushing | Dark Green | Synthetic Rubber | φ 18.8 | - | - | - | - | - | ||
฿ 86.02 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Other | - | Dark Green | Rubber bushing | Dark Green | Synthetic Rubber | φ 23.6 | - | - | - | - | - | ||
฿ 109.00 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Other | - | Dark Green | Rubber bushing | Dark Green | Synthetic Rubber | φ31.5 | - | - | - | - | - | ||
฿ 139.43 ฿ 71.19 | CONNECTOR | 1 Piece(s) | Same day | 10 | Other | - | Dark Green | Rubber bushing | Dark Green | Synthetic Rubber | φ34.7 | - | - | - | - | - | ||
฿ 219.10 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Other | - | Dark Green | Rubber bushing | Dark Green | Synthetic Rubber | φ41 | - | - | - | - | - | ||
฿ 324.00 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Other | - | Dark Green | Rubber bushing | Dark Green | Synthetic Rubber | φ47.4 | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?