1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
D-Sub Series, Accessory (Part Number)

CONNECTOR

D-Sub Series, Accessory
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 52.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a D sub series accessory.

[Features]
■Straight clamp plastic split type D * -C1 (C2)-J * model
• After making the connection, fix by turning both lock-side screws to join partnering sides with the latch fixing block.
• There are 3 types of match retention screws: M2.6, M3, and #4-40.
■Straight clamp plastic split type D * -C8-J * -B model
• The match retaining screws and corresponding connectors contain both short-type screws for use with a screw driver (flat or Phillips) as well as long-type screws for tightening by hand. Screws include both millimeter and inch measurement specifications.
• Split-type junction shell.
• D*-C1, D*-C2, D*-C8-junction shell (clamp hood) types include two-piece construction for easy access after wiring.

Part Number
D20418-J5R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Material Specification Color Features Product Category Type Features Color Material EMI Measure Finishing Conforming shell size Conforming product Mating stand shape Special Notes Note Operating Temperature Range
(°C)

฿ 100.00

CONNECTOR 1 Piece(s) 12 Day(s) 10Connector FastenerMetal-SilverM3 Metric ThreadMating fixed baseFor front mounting of lock nuts (female side)M3 millimeter screw-Zinc AlloyNon-CompatibleTrivalent chromate on zinc plating--RectangleWhen using for cable relay, the attached round head small screws are not used--

Loading...

  1. 1