(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a D sub series accessory.
[Features]
■Straight clamp plastic split type D * -C1 (C2)-J * model
• After making the connection, fix by turning both lock-side screws to join partnering sides with the latch fixing block.
• There are 3 types of match retention screws: M2.6, M3, and #4-40.
■Straight clamp plastic split type D * -C8-J * -B model
• The match retaining screws and corresponding connectors contain both short-type screws for use with a screw driver (flat or Phillips) as well as long-type screws for tightening by hand. Screws include both millimeter and inch measurement specifications.
• Split-type junction shell.
• D*-C1, D*-C2, D*-C8-junction shell (clamp hood) types include two-piece construction for easy access after wiring.
Part Number |
---|
DB-C4-J11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Material | Specification | Color | Features | Product Category | Type | Features | Color | Material | EMI Measure | Finishing | Conforming shell size | Conforming product | Mating stand shape | Special Notes | Note | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 554.32 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Hood | Aluminum Alloy | Direct Type Hood | Silver | Short Screw / M2.6 Metric Thread | Junction shell | Metal Hood | Short screw/M2.6 mm screw | - | Aluminum Die Casting | Corresponds To | Nickel Plating | B | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part DB-C4-J11 in the D-Sub Series, Accessory series.
Part Number |
---|
D20418-J23R |
D20418-J2F |
D20418-J3F |
DB-C4-J11-F |
DB-C4-J11-F1 |
DB-C4-J11-S1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Material | Specification | Color | Features | Product Category | Type | Features | Color | Material | EMI Measure | Finishing | Conforming shell size | Conforming product | Mating stand shape | Special Notes | Note | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 179.00 | 1 Piece(s) | Same day | 10 | Connector Fastener | Metal | - | Silver | M3 Metric Thread | Mating fixed base | For front/rear mounting of lock nuts (female side) | M3 millimeter screw | - | Steel | Non-Compatible | Trivalent chromate on zinc plating | - | - | Hexagonal shape (short) | Cannot be used for cable for relay | - | - | ||
฿ 180.00 | 1 Piece(s) | 3 Day(s) | 10 | Other | - | - | - | - | Fixing screw | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 66.33 | 1 Piece(s) | Same day | 10 | Connector Fastener | Metal | - | Silver | M2.6 Metric Thread | Mating fixed base | For front/rear mounting of lock nuts (female side) | M2.6 millimeter screw | - | Steel | Corresponds To | Nickel Plating | - | - | Hexagonal shape (short) | Cannot be used for cable for relay | - | - | ||
฿ 584.35 | 1 Piece(s) | Available | 3 Day(s) | 10 | Hood | Aluminum Alloy | Direct Type Hood | Silver | Long Screw / M2.6 Metric Thread | Junction shell | Metal Hood | Long screw/M2.6 metric screws | - | Aluminum Die Casting | Corresponds To | Nickel Plating | B | - | - | - | - | - | |
฿ 584.35 | 1 Piece(s) | Available | 3 Day(s) | 10 | Hood | Aluminum Alloy | Direct Type Hood | Silver | Long Screw / #4 to 40 Imperial Thread | Junction shell | Metal Hood | Long screw/#4-40 inch screws | - | Aluminum Die Casting | Corresponds To | Nickel Plating | B | - | - | - | - | - | |
฿ 460.26 | 1 Piece(s) | 3 Day(s) | 10 | Hood | Aluminum Alloy | Direct Type Hood | Silver | Short Screw / #4 to 40 Imperial Thread | Junction shell | Metal Hood | Short screw/#4-40 inch screw | - | Aluminum Die Casting | Corresponds To | Nickel Plating | B | - | - | - | - | - |
How can we improve?
How can we improve?