1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB-Compatible N Series Insulation-Type Digital I/O Unit

USB-Compatible N Series Insulation-Type Digital I/O Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,473.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With compact design, installation on floor and walls and installation on DIN rail mounting brackets is in the panel or in the unit where there is not much flexibility with the installation location.

[Features]
· Has 8 points of photo coupler isolated input (corresponding to current sink output/current source output) with response speed of 200 μsec. 12-24VDC current sink/source output supported. Input is a common configuration of 8 points.
· Has independent common relay output (c contact) 8 points.
· Because it is an independent common, it can support different external power supplies for one point (one common) unit.
· The output rating is designed to have a maximum capacity of 6A240VAC, 5A28VDC maximum per point.
· Because the USB (computer) and the input / output interface are isolated by photo coupler and relay, it is excellent for noise reduction.
· You can not choose an installation place with a 188.0 (W) × 78.0 (D) × 30.5 (H) concept design.
· Wiring is easy with a terminal connector (screw type).
· USB1. 1/USB USB2 standard, high speed transfer at HighSpeed (480Mbps) is possible
· It can be installed on the floor/wall/ceiling etc. with screw fastening, magnets, rubber feet etc. Moreover, since the DIN rail attachment mechanism comes as standard on the main body, it can be easily installed in the panel or in the device.
· By using the digital input/output driver API-DIO (WDM), you can create Windows applications. We also provide diagnostic programs that can check the hardware's operation.
· You can create LabVIEW applications by using the special library VI-DAQ.
· In addition to components that can easily control digital input/output devices, it is a measurement system development support tool complete with a software collection (various graphs, switches, lamps etc) specialized for measurement applications. Further, since a practical example collection (application program) such as a digital monitor which can confirm the input/output display of data is available, computer measurements can be started immediately without the program.

Part Number
DIO-0808RN-USB
DIO-1616HN-USB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDigital input
(Point)
Digital output
(Point)
Operating voltage (input) Operating voltage (output) Input / output circuit

฿ 22,473.23

RELATION PC EXPANSION BOARD 1 Piece(s) 3 Day(s) 88VDC 12–24Up to 240 VAC/28 VDCPhotocoupler insulated input / power relay contact output

฿ 28,935.74

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 16160 to 50VDC0 to 50VDCフォトカプラ絶縁入力/フォトカプラ絶縁オープンコレクタ出力

Loading...

  1. 1

Basic Information

Function Digital Input/Output Bus USB External dimensions (L)(mm) 188
External dimensions (H)(mm) 78 Function Input/Output