(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The hole the pin contact is inserted into is closed-entry (square walls), providing accurate and highly reliable mating and contact.
[Features]
· 2.54-mm pitch 1-row and 2-row types.
· For board-to-wire connections (discrete wire)
· Straight and right-angle pin headers.
■ Suitable for vertical and horizontal mounting
· Right-angle and straight-type pin headers allow electrical entry to be made vertically or horizontally relative to the board.
■ Easy crimping method for connection on the wire side
· A dedicated wire crimper crimps stripped discrete wires to socket contacts.
· Fast, uniform results.
■ Reliable socket contact
· The holes the opposite pin header's pin contacts are inserted into are closed-entry (square walls), providing accurate and highly reliable mating and contact.
■ Equipped with wire crimping tool
· In addition to handy manual crimping tools, a semi-automatic crimper makes it easier to handle a large number of wire connections.
· Semi-automatic crimpers are also available for rental.
■ Socket housing
· In addition to the standard housing, a housing is included with a key to perform fitting to pin headers using lock/eject levers.
■ Pin headers also support board-to-board mounting
· Pin header can be combined with a DIP socket receptacle for board-to-board mounting.
Part Number |
---|
PS-SF-C1-1-5000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connector Shape | Applicable pin/contact | Applicable Wire Size (AWG) | Applicable Wire Size (mm2) | Applicable wire coating outer diameter (mm) | Packing Type | Material | Contact contacting point plating thickness (μm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9.53 | CONNECTOR | 5,000 Piece(s) | 3 Day(s) | - | Square shape | Male | 22–24 | 0.20 to 0.38 | 0.8–1.5 | Reel shape | Phosphor Bronze | - |
Loading...
Connector series initials | P/Q/R | P/Q/R | PS | Wire connection method | Crimp |
---|---|---|---|---|---|
Connection direction | Straight | Contact contacting part finish | Gold on nickel | Applicable connector | PS-*SD-S4C2/PS-*SD-D4C2/PS-D4C-* |
How can we improve?
How can we improve?