1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

JL02 Series, Contact

JL02 Series, Contact
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 52.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Crimping contact for easy wire connection. JL02 series

[Features]
· The JL02 Series connectors are general purpose, low-cost round connectors utilizing crimped snap-in contacts that are compatible with N/MS–A/B Series and MIL standard product MS connectors.
· The contacts are easy-to-wire, crimped snap-in type contacts that are inserted to the insulator from the back of the connector and securely retained internally by a clip.
· In addition, the insulator is a mono-block single body structure, so by simply inserting the dedicated jig through the mating surface, the corresponding contacts can be pulled out in the event that the circuit changes or there is a wiring mistake.
· These connector are used for all types of industrial equipment interfaces, including FA equipment, and are designed for small manual crimping tools and semiautomatic crimping machines used in bulk wiring connections.

 
Part Number
031-50965-010SALE
031-50966-010SALE
031-50967-010SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Allowable Current
(A)
Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)
Contact Resistance
(mΩ or less (initial))
Note

฿ 57.62

฿ 34.68

CONNECTOR 1 Piece(s) Same day 10Male224 to 200.2–0.515Contact resistance is the value for 0.2 mm2 at 3A

฿ 52.50

฿ 36.86

CONNECTOR 5 Piece(s) Same day 10Male520 to 160.5 to 1.257.3Contact resistance is the value for 0.5 mm2 at 7.5A

฿ 57.73

฿ 34.74

CONNECTOR 1 Piece(s) Same day 10Male1316 to 141.25 to 23.85Contact resistance is the value for 1.25 mm2 at 13A

Loading...

  1. 1

Basic Information

Connector series initials J/K/L J/K/L JL02 Wire connection method Crimp
Connection direction Straight Features Press contact Applicable wire coating outer diameter(mm) 3.7 or less
Contact contacting part finish Silver Packing Type Individual