(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
These are D-sub Series contacts
[Features]
· Pressed contacts are available as reel contacts for connecting wires by semi-automatic crimping machines and single body contacts for connecting wires by manual crimping tools.
Part Number |
---|
D*C-20-24P-PKG100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Wire connection method | Connection direction | Specifications | Applicable Wire Size (AWG) | Applicable Wire Size (mm2) | Suitable cable type | Contact Type | Withstand voltage (VAC r.m.s. 1 minute) | Contact Resistance (mΩ or less (initial)) | Packing Type | Note | Operating Temperature Range (°C) | Insulator material | EMI Measure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 390.44 ฿ 232.66 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | Crimp | Straight | Press contact | 30 to 24 | 0.05 to 0.21 | - | Pin | 1000 | 6(AWG30 to 28) | Individual | - | -65 to +125 | - | - |
Loading...
Connector series initials | D/E/F | D/E/F | Dsub | Allowable Current(A) | 5 |
---|---|---|---|---|---|
Contact contacting part finish | Gold |
Please check the type/dimensions/specifications of the part D*C-20-24P-PKG100 in the D-Sub Series, Contact series.
Part Number |
---|
030-50635 |
030-50640 |
030-50641 |
D*C-20-24S-PKG100 |
DM53740-5001R |
DM53740-5005R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Wire connection method | Connection direction | Specifications | Applicable Wire Size (AWG) | Applicable Wire Size (mm2) | Suitable cable type | Contact Type | Withstand voltage (VAC r.m.s. 1 minute) | Contact Resistance (mΩ or less (initial)) | Packing Type | Note | Operating Temperature Range (°C) | Insulator material | EMI Measure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48.58 | 1 Piece(s) | Same day | 10 | Male | Crimp | Straight | Machine Contact | 24 to 20 | 0.21 to 0.52 | - | Pin | 1000 | 4.5(AWG24) | - | - | -65 to +125 | - | - | ||
฿ 57.66 | 1 Piece(s) | Same day | 10 | Female | Crimp | Straight | Machine Contact | 30 to 26 | 0.05–0.13 | - | Socket | 1000 | 6(AWG30 to 28) | - | - | -65 to +125 | - | - | ||
฿ 57.66 | 1 Piece(s) | Same day | 10 | Male | Crimp | Straight | Machine Contact | 30 to 26 | 0.05–0.13 | - | Pin | 1000 | 6(AWG30 to 28) | - | - | -65 to +125 | - | - | ||
฿ 644.13 | 1 Piece(s) | Same day | 10 | Female | Crimp | Straight | Press contact | 30 to 24 | 0.05 to 0.21 | - | Socket | 1000 | 6(AWG30 to 28) | Individual | - | -65 to +125 | - | - | ||
฿ 1,009.15 | 1 Piece(s) | Same day | 10 | Male | Solder | Straight | Coaxial contact | - | - | RG-179B/U / RG-316B/U | Plug type | - | - | - | - | -55 to +120 | fluoropolymer | - | ||
฿ 883.29 | 1 Piece(s) | Available | 3 Day(s) | - | Male | Solder | Straight | Coaxial contact | - | - | RG-58B/U | Plug type | - | - | - | - | -55 to +120 | fluoropolymer | - |
How can we improve?
How can we improve?