1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
D-Sub Series, Contact【1-100 Pieces Per Package】 (Part Number)

CONNECTOR

D-Sub Series, Contact
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 27.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These are D-sub Series contacts

[Features]
· Pressed contacts are available as reel contacts for connecting wires by semi-automatic crimping machines and single body contacts for connecting wires by manual crimping tools.

Part Number
D*C-20-22P-PKG100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable pin/contact Wire connection method Connection direction Specifications Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)
Suitable cable type Contact Type Withstand voltage (VAC r.m.s. 1 minute) Contact Resistance
(mΩ or less (initial))
Packing Type Note Operating Temperature Range
(°C)
Insulator material EMI Measure

฿ 395.60

CONNECTOR 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10MaleCrimpStraightPress contact24 to 220.21 to 0.32-Pin10004.5(AWG24)Individual--65 to +125--

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F Dsub Allowable Current(A) 5
Contact contacting part finish Gold

Please check the type/dimensions/specifications of the part D*C-20-22P-PKG100 in the D-Sub Series, Contact series.

Products with similar specification

Part Number
030-50635
030-50640
030-50641
D*C-20-22S-PKG100
D*C-20-24P-PKG100
D*C-20-24S-PKG100
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable pin/contact Wire connection method Connection direction Specifications Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)
Suitable cable type Contact Type Withstand voltage (VAC r.m.s. 1 minute) Contact Resistance
(mΩ or less (initial))
Packing Type Note Operating Temperature Range
(°C)
Insulator material EMI Measure

฿ 48.58

1 Piece(s) Same day 10MaleCrimpStraightMachine Contact24 to 200.21 to 0.52-Pin10004.5(AWG24)---65 to +125--

฿ 57.66

1 Piece(s) Same day 10FemaleCrimpStraightMachine Contact30 to 260.05–0.13-Socket10006(AWG30 to 28)---65 to +125--

฿ 57.66

1 Piece(s) Same day 10MaleCrimpStraightMachine Contact30 to 260.05–0.13-Pin10006(AWG30 to 28)---65 to +125--

฿ 386.32

1 Pack(s)

100 Pieces Per Package

3 Day(s) 10FemaleCrimpStraightPress contact24 to 220.21 to 0.32-Socket10004.5(AWG24)Individual--65 to +125--

฿ 390.44

1 Piece(s) Same day 10MaleCrimpStraightPress contact30 to 240.05 to 0.21-Pin10006(AWG30 to 28)Individual--65 to +125--

฿ 644.13

1 Piece(s) Same day 10FemaleCrimpStraightPress contact30 to 240.05 to 0.21-Socket10006(AWG30 to 28)Individual--65 to +125--