1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D-Sub Series, Contact【1-100 Pieces Per Package】

D-Sub Series, Contact
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 27.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These are D-sub Series contacts

[Features]
· Pressed contacts are available as reel contacts for connecting wires by semi-automatic crimping machines and single body contacts for connecting wires by manual crimping tools.

Part Number
030-1954-000SALE
030-1955-000SALE
030-50634SALE
030-50635SALE
030-50640SALE
030-50641SALE
030-50662-001
030-50663
030-51530-701
031-50287SALE
031-5130-000
330-50264SALE
330-5291-900SALE
DM53740-5001RSALE
DM53740-5005R
DM53741-5000R
DM53742-5000R
DM53742-5001R
DM53742-5004R
DM53743-5000R
DM53744-1
DM53745-1RSALE
DML-CPSC-3R
DML-CRSC-3R
D*C-20-18P-PKG100
D*C-20-18S-PKG100SALE
D*C-20-22P-PKG100
D*C-20-22S-PKG100
D*C-20-24P-PKG100SALE
D*C-20-24S-PKG100SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable pin/contact Wire connection method Connection direction Specifications Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)
Suitable cable type Contact Type Withstand voltage (VAC r.m.s. 1 minute) Contact Resistance
(mΩ or less (initial))
Packing Type Note Operating Temperature Range
(°C)
Insulator material EMI Measure

฿ 55.22

฿ 33.23

CONNECTOR 1 Piece(s) Same day 10MaleCrimpStraightMachine Contact18/22×20.64/0.81-Pin10002.7-Applicable wire is AWG18 or two AWG22 wires-65 to +125--

฿ 161.91

฿ 80.53

CONNECTOR 1 Piece(s) Same day 10FemaleCrimpStraightMachine Contact18/22×20.64/0.81-Socket10002.7-Applicable wire is AWG18 or two AWG22 wires-65 to +125--

฿ 64.26

฿ 38.65

CONNECTOR 1 Piece(s) Same day 10FemaleCrimpStraightMachine Contact24 to 200.21 to 0.52-Socket10004.5(AWG24)---65 to +125--

฿ 48.58

฿ 39.86

CONNECTOR 1 Piece(s) Same day 10MaleCrimpStraightMachine Contact24 to 200.21 to 0.52-Pin10004.5(AWG24)---65 to +125--

฿ 57.66

฿ 40.46

CONNECTOR 1 Piece(s) Same day 10FemaleCrimpStraightMachine Contact30 to 260.05–0.13-Socket10006(AWG30 to 28)---65 to +125--

฿ 57.66

฿ 40.46

CONNECTOR 1 Piece(s) Same day 10MaleCrimpStraightMachine Contact30 to 260.05–0.13-Pin10006(AWG30 to 28)---65 to +125--

฿ 52.77

CONNECTOR 1 Piece(s) 3 Day(s) -MaleSolderStraightMachine Contact---Pin12504---55 to +105--

฿ 57.60

CONNECTOR 1 Piece(s) 3 Day(s) -FemaleSolderStraightMachine Contact---Socket12504---55 to +105--

฿ 27.10

CONNECTOR 1 Piece(s) 3 Day(s) -MaleSolderStraightPress contact---Pin10006---65 to +105--

฿ 83.84

฿ 50.40

OTHER COMMODITY WIRING 1 Piece(s) Same day 10FemaleCrimpStraightMachine Contact30 to 26--Socket10002.7-----

฿ 86.35

CONNECTOR 7 Piece(s) 3 Day(s) 10FemaleCrimpStraightMachine Contact24 to 20--Socket10002.7-----

฿ 62.75

฿ 37.75

CONNECTOR 1 Piece(s) Same day 10MaleCrimpStraightMachine Contact30 to 26--Pin10002.7---55 to +120--

฿ 59.81

฿ 41.97

CONNECTOR 1 Piece(s) Same day 10MaleCrimpStraightMachine Contact24 to 20--Pin10002.7---55 to +120--

฿ 1,009.15

฿ 494.89

CONNECTOR 1 Piece(s) Same day 10MaleSolderStraightCoaxial contact--RG-316B/U / RG-179B/UPlug type-----55 to +120fluoropolymer-

฿ 883.29

CONNECTOR 1 Piece(s) Available 3 Day(s) -MaleSolderStraightCoaxial contact--RG-58B/UPlug type-----55 to +120fluoropolymer-

฿ 1,237.72

CONNECTOR 1 Piece(s) Available 3 Day(s) -MaleSolderAngleCoaxial contact--RG-178B/UPlug type-----55 to +120fluoropolymer-

฿ 1,123.43

CONNECTOR 1 Piece(s) Available 3 Day(s) -FemaleSolderStraightCoaxial contact short type--RG-178B/UReceptacle type-----55 to +120fluoropolymer-

฿ 971.23

CONNECTOR 1 Piece(s) 3 Day(s) -FemaleSolderStraightCoaxial contact--RG-316B/U / RG-179B/UReceptacle type-----55 to +120fluoropolymer-

฿ 1,234.45

CONNECTOR 1 Piece(s) 3 Day(s) -FemaleSolderStraightCoaxial contact--RG-58B/UReceptacle type-----55 to +120fluoropolymer-

฿ 1,408.39

CONNECTOR 1 Piece(s) Available 3 Day(s) -FemaleSolderAngleCoaxial contact--RG-178B/UReceptacle type-----55 to +120fluoropolymer-

฿ 682.84

CONNECTOR 1 Piece(s) 3 Day(s) 10FemaleSolderStraightHigh current contact83.264-Receptacle type-----55 to +120--

฿ 807.24

฿ 383.68

CONNECTOR 1 Piece(s) Same day 10MaleSolderStraightHigh current contact83.264-Plug type-----55 to +120--

฿ 250.09

CONNECTOR 1 Piece(s) Available 3 Day(s) -MaleCrimpStraightCoaxial contact--1.5C2VPlug type100020---55 to +105ETFEFALSE

฿ 310.40

CONNECTOR 1 Piece(s) Available 3 Day(s) -FemaleCrimpStraightCoaxial contact--1.5C2VReceptacle type100020---55 to +105ETFEFALSE

฿ 828.39

CONNECTOR 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10MaleCrimpStraightPress contact22 to 180.32 to 0.81-Pin10002.7Individual--65 to +125--

฿ 886.06

฿ 351.94

CONNECTOR 1 Piece(s) Same day 10FemaleCrimpStraightPress contact22 to 180.32 to 0.81-Socket10002.7Individual--65 to +125--

฿ 395.60

CONNECTOR 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10MaleCrimpStraightPress contact24 to 220.21 to 0.32-Pin10004.5(AWG24)Individual--65 to +125--

฿ 386.32

CONNECTOR 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10FemaleCrimpStraightPress contact24 to 220.21 to 0.32-Socket10004.5(AWG24)Individual--65 to +125--

฿ 390.44

฿ 232.66

CONNECTOR 1 Piece(s) Same day 10MaleCrimpStraightPress contact30 to 240.05 to 0.21-Pin10006(AWG30 to 28)Individual--65 to +125--

฿ 644.13

฿ 257.65

CONNECTOR 1 Piece(s) Same day 10FemaleCrimpStraightPress contact30 to 240.05 to 0.21-Socket10006(AWG30 to 28)Individual--65 to +125--

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F Dsub Allowable Current(A) 5
Contact contacting part finish Gold