(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compatible with MIL standard MS connectors.
· Screw-driven coupling removal.
Part Number |
---|
CA3102A32A10S-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connector series initials | A/B/C | M/N/O | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Connection direction | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Applicable Wire (AWG No.) | Total current capacity (A) | Withstand Voltage (Vacr.m.s. 1 minute) | Insert rotation position (°C) | Shell Size | Features | Allowable current details (contact size *current) | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,074.76 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | A/B/C | [Other] CA | - | Female | 54 | Panel Mount | 13 | Straight | Panel Mount Receptacle | #16*54 | 1.25 or less | 16 | 140.4 or less | 2000 | 0 | 10 | NA | - | CA3106B32A10P-R [Straight plug] | CA3108B32A10P-R [Right angle plug] | - |
Loading...
Connector Shape | Round | Wire connection method | Solder | Shell color | Black Type Interference Color |
---|---|---|---|---|---|
Contact contacting part finish | Silver |
Please check the type/dimensions/specifications of the part CA3102A32A10S-R in the N/MS Series series.
Part Number |
---|
CA3101B32A10P-R |
CA3101B32A10S-R |
CA3102A32A10P-R |
CA3106B32A10P-R |
CA3106B32A10S-R |
CA3108B32A10P-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connector series initials | A/B/C | M/N/O | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Connection direction | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Applicable Wire (AWG No.) | Total current capacity (A) | Withstand Voltage (Vacr.m.s. 1 minute) | Insert rotation position (°C) | Shell Size | Features | Allowable current details (contact size *current) | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,624.15 | 1 Piece(s) | Available | 3 Day(s) | - | A/B/C | [Other] CA | - | Male | 54 | Relay | 13 | Straight | Cable Relay Receptacle | #16*54 | 1.25 or less | 16 | 140.4 or less | 2000 | 0 | 10 | NA | - | CA3106B32A10S-R [Straight plug] | CA3108B32A10S-R [Right angle plug] | - | |
฿ 4,917.08 | 1 Piece(s) | Available | 3 Day(s) | - | A/B/C | [Other] CA | - | Female | 54 | Relay | 13 | Straight | Cable Relay Receptacle | #16*54 | 1.25 or less | 16 | 140.4 or less | 2000 | 0 | 10 | NA | - | CA3106B32A10P-R [Straight plug] | CA3108B32A10P-R [Right angle plug] | - | |
฿ 2,465.14 | 1 Piece(s) | 3 Day(s) | 10 | A/B/C | [Other] CA | - | Male | 54 | Panel Mount | 13 | Straight | Panel Mount Receptacle | #16*54 | 1.25 or less | 16 | 140.4 or less | 2000 | 0 | 10 | NA | - | CA3106B32A10S-R [Straight plug] | CA3108B32A10S-R [Right angle plug] | - | ||
฿ 2,879.99 | 1 Piece(s) | Available | 3 Day(s) | - | A/B/C | [Other] CA | - | Male | 54 | Cable Connection | 13 | Straight | Straight Plug | #16*54 | 1.25 or less | 16 | 140.4 or less | 2000 | 0 | 10 | Split-type shell | - | CA3101B32A10S-R [cable relay connector receptacle] | CA3102A32A10S-R [Panel mounting receptacle] | - | |
฿ 4,146.39 | 1 Piece(s) | Available | 3 Day(s) | - | A/B/C | [Other] CA | - | Female | 54 | Cable Connection | 13 | Straight | Straight Plug | #16*54 | 1.25 or less | 16 | 140.4 or less | 2000 | 0 | 10 | Split-type shell | - | CA3101B32A10P-R [cable relay connector receptacle] | CA3102A32A10P-R [Panel mounting receptacle] | - | |
฿ 2,980.69 | 1 Piece(s) | Available | 3 Day(s) | - | A/B/C | [Other] CA | - | Male | 54 | Cable Connection | 13 | Angle | Right angle plug | #16*54 | 1.25 or less | 16 | 140.4 or less | 2000 | 0 | 10 | NA | - | CA3101B32A10S-R [cable relay connector receptacle] | CA3102A32A10S-R [Panel mounting receptacle] | - |
How can we improve?
How can we improve?