JN1W/JN2W Series

Caution
Product Description
[Features]
· This is a small, round, waterproof single-action connector coupling that has excellent operability in comparison to spring-type couplings.
Features of JN1W/JN2W Series Contacts
Features and dimensions of JN1W Series

Dimensional drawing (JN1HW15PL)

Mating diagram (JN1HW15PL)

Dimensional drawing (JN1KW15PL)

Mating diagram (JN1KW15PL)
| Number of cores | Type | Product Name | Performance/shape | |
|---|---|---|---|---|
| JN1W | 15 | In-line receptacle | JN1HW15PL1 | Waterproof when mated, crimp pin (Sold separately) Cable diameter ø8 to 10 |
| In-Line Receptacle for Bulkhead | JN1KW15PL1 | Waterproof when mated, crimp pin (Sold separately) Cable diameter ø8 to 10 |
Features and dimensions of JN2W Series

Dimensional drawing (JN2AW05FH1/JN2AW05MH1)

Dimensional drawing (JN2DW05FH/JNDW05MH)

Dimensional drawing (JN2FW05FH/JN2FW05MH)

Mating diagram (JN2FW05FH/JN2FW05MH)

Dimensional drawing (JN2HW05FH/JN2HW05MH)

Mating diagram (JN2HW05FH/JN2HW05MH)

Dimensional drawing (JN2KW05FH/JN2KW05MH)

Mating diagram (JN2KW05FH/JN2KW05MH)

Dimensional drawing (JN2LW05FH)

Mating diagram (JN2LW05FH)
| Number of cores | Type | Product Name | Performance/shape | |
|---|---|---|---|---|
| JN2W | 5 | Receptacle | JN2AW05FH1 | Waterproof when mated, solder socket, with body ground |
| JN2AW05MH1 | Waterproof when mated, solder pin, body ground | |||
| In-line receptacle | JN2HW05FH1 | Waterproof when mated, solder socket Cable diameter ø8 to 10 with body grounding | ||
| JN2HW05MH1 | Waterproof when mated, solder socket Cable diameter ø8 to 10 with body grounding | |||
| In-Line Receptacle for Bulkhead | JN2KW05FH1 | Waterproof when mated, solder socket Cable diameter ø8 to 10 with body grounding | ||
| JN2KW05FH2 | Waterproof when mated, solder socket Cable diameter ø10 to 12 with body grounding | |||
| JN2KW05MH3 | Waterproof when mated, solder pin Cable diameter ø4 to 6 with body grounding | |||
| Angle In-Line Receptacle for Bulkhead | JN2LW05FH1 | Waterproof when mated, solder socket Cable diameter ø8 to 10 with body grounding | ||
| Straight Plug | JN2DW05MH1 | Waterproof when mated, solder pin Cable diameter ø8 to 10 | ||
| JN2DW05MH2 | Waterproof when mated, solder pin Cable diameter ø10 to 12 | |||
| JN2DW05MH3 | Waterproof when mated, solder pin Cable diameter ø4 to 6 | |||
| JN2DW05FH1 | Waterproof when mated, solder socket Cable diameter ø8 to 10 | |||
| Angle plug | JN2FW05MH1 | Waterproof when mated, solder pin Cable diameter ø8 to 10 | ||
| JN2FW05FH1 | Waterproof when mated, solder socket Cable diameter ø8 to 10 | |||
| Waterproof cap | JN2-AW-DC1 | JN1,2 W-15 positions, JN2W-5 positions for receptacle, with IP67 rope | ||