1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
JL05 Series (Part Number)

CONNECTOR

JL05 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 663.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Japan Aviation Electronics Industry (JAE) products are in a situation where the production schedule is uncertain due to the influence of increased demand, difficulty in obtaining materials and components, etc., and the delivery date is frequently delayed.
    Depending on the stock and arrival status of MISUMI, delivery may be delayed and sales may be temporarily suspended.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

It is a circular connector compliant with JIS B 9960-1 standard, and has excellent environmental resistance due to its IP67 class waterproof and dust-proof structure when mated.
[Features]
·An O-ring is used on the receptacle mating surface to prevent water, oil, dust, etc., from entering from the outside after mating
·Both the plug and the receptacle have 1 contact for connecting the protection circuit that is grounded to the shell, and it has a sequence connection structure that contacts before the other contacts when mating and opens later when detaching
·The contacts are crimp type that can be easily connected, and a uniform finish can be obtained without variation with a dedicated tool
·The combination of connectors is done by the receptacle and the plug, and it is connected by the built-in pin contact and socket contact
·The terminal numbers are indicated by numbers to prevent incorrect insertion of contacts
·When using several identical connectors side by side, you can change the guide key position of the shell so that they do not mate except at the same angle
[Applications]
·It can be used even in a water place or an environment where dust enters
·Can be used for machine tools, etc., that are even larger than MS connectors
·Applies to machine tools, industrial equipment, factory automation equipment, semiconductor manufacturing equipment, measuring instruments, communication equipment, computers and related equipment, broadcasting equipment, and other various electronic and electrical equipment

Circular Connectors For Panel-To-Wire Connections, Waterproof Type, Soldering Connection Type JL04V Series

The JL05 series is a circular connector that complies with JIS B 9960-1 standard, and has excellent environmental resistance due to its IP67 class waterproof and dust-proof structure when mated. Mating is a single-action bayonet lock type with excellent operability. The contact is a crimp type that is easy to connect, and it is inserted and attached from the rear surface of the insulator after connection. For circuit protection, a high-performance, highly reliable circular connector that is equipped with a sequence connection structure and a contact with a built-in ground lug on the outer shell (metal) as standard equipment (1 position) to connect to a protection circuit. A combination of receptacles, plugs and accessories that can be used for electrical connections between panels and cables.

5 mating guide keys

The mating part of the connector has a misfit prevention structure with 5 keys, and it is a single-action bayonet lock type that can be mated by clicking when the coupling nut is rotated 100°. Reliable and easy mating.

Single-action bayonet lock type

Single-action bayonet lock type.

Waterproof structure when mated: Protection rating IP67

An O-ring is used on the receptacle mating surface to prevent water, oil, dust, etc., from entering from the outside after mating.

Sequence connection structure with built-in protection circuit connection mechanism

Both the plug and the receptacle have 1 contact for connecting the protection circuit that is grounded to the shell, and it has a sequence connection structure that contacts before the other contacts when mating and opens later when detaching.

Crimping connection, snap-in contact

The contacts are crimp type with easy connection, and it is possible to obtain a uniform finish without variation with a dedicated tool. In the event of a circuit change or incorrect wiring, it is possible to insert a dedicated extraction tool from the front of the insulator and extract the attached contact to the rear.

Pin insert / socket insert

The combination of connectors is done by the receptacle and plug, and continues by the built-in pin contact and socket contact. There are pin inserts or socket inserts on both a receptacle or plug. If one side is a pin insert, the other side will be a socket insert. The proper use of these is decided according to the situation of the equipment.

Pin insert / socket insert

Pin insert / socket insert.

Product specifications

Product specifications

Number of Positions4, 5, 7 (2 types), 8, 9, 10, 17, 19 (2 types), 24, 30,
36, 37, 52, 73 positions
Rated Current
(Per contact)
Contact
Size
Compatible Cable
Cross-Sectional Area of Wire
When incorporated
in an insulator
#88 mm² (#8)46 A or less
5.5 mm² (#10)33 A or less
3.5 mm² (#12)23 A or less
#123.5 mm² (#12)23 A or less
2 mm² (#14)17 A or less
1.25 mm² (#16)13 A or less
#162 mm² (#14)13 A or less
1.25 mm² (#16)13 A or less
0.8 mm² (#18)10 A or less
0.5 mm² (#20)7.5 A or less
0.3 mm² (#22)5 A or less
0.2 mm² (#24)3 A or less
#200.8 mm² (#18)5 A or less
0.5 mm² (#20)5 A or less
0.3 mm² (#22)5 A or less
0.2 mm² (#24)3 A or less
0.13 mm² (#26)2 A or less
Withstand Voltage (*1)Classification symbolAC.Vr.m.s.
INST1,000 V AC r.m.s. (1 minute)
AAC 2,000 V r.m.s. (1 minute)
D2,800 V AC r.m.s. (1 minute)
Insulation resistance5,000 MΩ or more
Contact resistance
(Steady level, initial)
Contact
Size
Compatible Cable
Cross-Sectional Area of Wire
Test
Current
Contact resistance
#88 mm² (#8)46 A0.6 mΩ or less
5.5 mm² (#10)33 A1 mΩ or less
3.5 mm² (#12)23 A≤ 2 mΩ
#123.5 mm² (#12)23 A≤ 2 mΩ
2 mm² (#14)17 A≤ 3 mΩ
1.25 mm² (#16)13 A4 mΩ or less
#162 mm² (#14)13 A4 mΩ or less
1.25 mm² (#16)13 A4 mΩ or less
0.8 mm² (#18)10 A≤ 7 mΩ
0.5 mm² (#20)7.5 A8 mΩ or less
0.3 mm² (#22)5 A15 mΩ or less
0.2 mm² (#24)3 A15 mΩ or less
#200.8 mm² (#18)5 A≤ 7 mΩ
0.5 mm² (#20)5 A8 mΩ or less
0.3 mm² (#22)5 A15 mΩ or less
0.2 mm² (#24)3 A15 mΩ or less
0.13 mm² (#26)2 A27 mΩ or less
Operating Temperature Range-55°C to +125°C
Compatible CableContact
Size
Cable number
A.W.G No. (Cross-sectional area of wire)
#8#8 to #12 (8 to 3.5 mm²)
#12#12 to #16 (3.5 to 1.25 mm²)
#16#14 to #24 (2 to 0.2 mm²)
#20#18 to #26 (0.8 to 0.13 mm²)

Material/Finish

Receptacle

Component partMaterial/Finish
ShellAluminum alloy / zinc plating
(Black interference color trivalent chromate film)
Base insulatorSynthetic resin
Cover insulator
(*)
Synthetic resin
ContactCopper alloy / silver plating
Retaining ringCopper alloy / zinc plating (Black interference color trivalent chromate film)
O-ringSynthetic rubber
Earth lugCopper alloy / silver plating

(*) The cover insulator is attached to the socket insert of the contact array including contact size #16 or #20.

Plug

Component partMaterial/Finish
Coupling nut,
barrel
Aluminum alloy / zinc plating
(Black interference color trivalent chromate film)
Base insulatorSynthetic resin
Cover insulator
(*)
Synthetic resin
ContactCopper alloy / silver plating
Retaining ringCopper alloy / zinc plating (Black interference color trivalent chromate film)
Stop ringStainless steel
Wave springStainless steel
Earth lugCopper alloy / silver plating

(*) The cover insulator is attached to the socket insert of the contact array including contact size #16 or #20.

Exploded view example

Receptacle JL05-2A type

Receptacle JL05-2 A type.

Plug JL05-6A type

Plug JL05-6 A type.

Contact array

Contact array

The withstand voltage is indicated by the classification symbol (A, D, etc.). See

The withstand voltage is indicated by the classification symbol (A, D, etc.). See "general specifications" for details.
The mark terminals in the figure are for connecting the protection circuit.

Contact array / insert rotation position (angle)

The withstand voltage is indicated by the classification symbol (A, D, etc.). See

The withstand voltage is indicated by the classification symbol (A, D, etc.). See "general specifications" for details.
See the "general specifications" column for the withstand voltage of the contact array 28-36B (36 positions).
The mark terminals in the figure are for connecting the protection circuit.

Part Number
JL05-2A24-10SC-F0-R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Wire connection method Protection function (environmentally resistant) Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Withstand Voltage
(Vacr.m.s. 1 minute)
Waterproof Function Insert rotation position
(°C)
Shell Size Shell color Special Symbol Contact contacting part finish Applicable contacts Note Mating partner 1 Mating partner 2

฿ 939.14

฿ 492.95

CONNECTOR 1 Piece(s) Same day -Female7Panel MountCrimp-Panel Mount Receptacle#8*7No special notes-2000Waterproof during mating024Black Type Interference Color--CONT-JL05-08S-C1-10, CONT-JL05-08S-C2-10No contacts (sold separately)JL05-6A24-10PC-F0-R [Single block plug]-

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials J/K/L J/K/L JL05
Connection direction Straight

Please check the type/dimensions/specifications of the part JL05-2A24-10SC-F0-R in the JL05 Series series.

Products with similar specification

Part Number
JL05-2A18-1SC-F0-R
JL05-2A20-30ASC-F0-R
JL05-2A22-14PC-F0-R
JL05-2A24-52ASC-F0-R
JL05-2A28-21PCW-F0-RK
JL05-2A28-73APC-F0-RK
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Wire connection method Protection function (environmentally resistant) Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Withstand Voltage
(Vacr.m.s. 1 minute)
Waterproof Function Insert rotation position
(°C)
Shell Size Shell color Special Symbol Contact contacting part finish Applicable contacts Note Mating partner 1 Mating partner 2

฿ 759.62

1 Piece(s) Same day -Female10Panel MountCrimp-Panel Mount Receptacle#16*10No special notes-1000, 2000Waterproof during mating018Black Type Interference Color--ST-JL05-16S-C1-*, ST-JL05-16S-C2-*, ST-JL05-16S-C3-*No contacts (sold separately)JL05-6A18-1PC-F0-R [Single block plug]-

฿ 832.00

1 Piece(s) Same day -Female30Panel MountCrimp-Panel Mount Receptacle#20*30No special notes-1000Waterproof during mating020Black Type Interference Color--ST-JL05-20S-C1-*, ST-JL05-20S-C2-*No contacts (sold separately)JL05-6A20-30APC-F0-R [Single block plug]-

฿ 864.39

1 Piece(s) Same day -Male19Panel MountCrimp-Panel Mount Receptacle#16*19No special notes-2000Waterproof during mating022Black Type Interference Color--ST-JL05-16P-C1-*, ST-JL05-16P-C2-*, ST-JL05-16P-C3-*No contacts (sold separately)JL05-6A22-14SC-F0-R [Single block plug]JL05-6A22-14S-R [Single block plug]

฿ 1,042.67

1 Piece(s) Same day -Female52Panel MountCrimp-Panel Mount Receptacle#20*52No special notes-1000Waterproof during mating024Black Type Interference Color--ST-JL05-20S-C1-*, ST-JL05-20S-C2-*No contacts (sold separately)JL05-6A24-52APC-F0-R [Single block plug]-

฿ 2,567.00

1 Piece(s) Quote 10Male-Panel MountCrimpIP67Panel Mount Receptacle#16×372 to 0.214 to 242,000-8028Black type interference colorRK-ST-JL05-16P-C1-*, ST-JL05-16P-C2-*, ST-JL05-16P-C3-*No contacts (sold separately)JL05-6A28-21SCW-F0-R [Single Block Plug]-

฿ 2,498.00

1 Piece(s) 3 Day(s) 10Male73Panel MountCrimpIP67Panel Mount Receptacle#20×730.8 to 0.1318 to 261000--28Black type interference colorRK-ST-JL05-20P-C1-*, ST-JL05-20P-C2-*No contacts (sold separately)JL05-6A28-73ASC-F0-R [Single Block Plug]-