JB1 Series

Brand :
JAPANAVIATION

Caution

    Product Description

    [Features]
    · This product corresponds to a small and robust waterproof mating type.
    · Use this product for connecting panels to wires or as a wire relay connection.
    · Screw mating / wire crimping connection type.
    · The JB1 series is ideal for use in external connections of various electronic devices, including industrial machinery, measuring devices, outdoor electronic equipment (such as mobile communication base stations and security cameras), and others. The plug of this waterproof connector is small, with an external diameter of ⌀18 mm.
    · When the connector is mated, a structure that provides waterproofing and dust proofing performance equivalent to protection grade IP67 protects against the entry of water, oil, dust, and other contaminants from the outside.
    · This easy-to-use connector uses a user-friendly crimping wire connection method.
    · The connector comprises a receptacle and a plug. The receptacle is available in jam nut or cable relay types that are easy to attach to the panel.
    · Plugs and relay receptacles come include internal grounding lugs. Structure protects against electromagnetic interference by grounding the cable's shielded wire to an element located on the outer shell.
    · Depending on the combination of receptacle and plug used, this series can be used to electronically connect a cable to a cable or a panel to a cable.

    Specifications of JB1 Series

    Number Of Poles3, 5, 10 positions
    Rated Current3 A or less (Per contact)
    Rated voltage300 V AC r.m.s or less
    Withstand Voltage900 V AC r.m.s (For 1 minute)
    Insulation resistance5,000 MΩ or less (At 500 V DC)
    Contact ResistanceApplicable wire
    (AWG NO.)
    Contact resistance (initial)
    #2222 mΩ or less
    #2424 mΩ or less
    #2640 mΩ or less
    #2854 mΩ or less
    Operating temperature range-30℃ to +85℃
    Applicable wireContact sizeCable number
    AWG NO.
    Applicable connector
    Number Of Poles
    #22-22#22 to #243, 5 positions
    #22-26#26 to #283, 5, 10 positions
    Waterproof (When mated)Equivalent to protection rating IP67 (*)

    (*) "IP67" is a protection rating according to the IEC standard (IEC529).

    JB1CB

    External appearance

    External appearance

    Panel mounting hole dimensions (Reference / panel thickness: 1 to 3 mm)

    Panel mounting hole dimensions (Reference / panel thickness: 1 to 3 mm)

    Drawing

    Drawing

    Number Of PolesProduct NameContact sizeApplicable wire
    Size (AWG No.)Coating outer diameter
    3JB1CB03SL1-R#22-22#22 to #24ø1.1 to ø1.3
    #22-26#26 to #28ø0.8 to ø1.0
    5JB1CB05SL1-R#22-22#22 to #24ø1.1 to ø1.3
    #22-26#26 to #28ø0.8 to ø1.0
    10JB1CB10SL1-R#22-26#26 to #28ø0.8 to ø1.0

    JB1HB

    External appearance

    External appearance

    Drawing

    Drawing

    Number Of PolesProduct NameType
    (Bushing material)
    Contact sizeApplicable wire
    Size (AWG No.)Coating outer diameterShielded cable outer diameter
    3JB1HB03SL5For weather resistance (EPDM)#22-22#22 to #24ø1.1 to ø1.3ø3.5±0.5
    #22-26#26 to #28ø0.8 to ø1.0
    5JB1HB05SL5For weather resistance (EPDM)#22-22#22 to #24ø1.1 to ø1.3ø5±0.5
    #22-26#26 to #28ø0.8 to ø1.0
    10JB1HB10SL2For oil resistance (NBR)#22-26#26 to #28ø0.8 to ø1.0ø5±0.5

    JB1DB

    External appearance

    External appearance

    Drawing

    Drawing

    Number Of PolesProduct NameType
    (Bushing material)
    Contact sizeApplicable wire
    Size (AWG No.)Coating outer diameterShielded cable outer diameter
    3JB1DB03PL5For weather resistance (EPDM)#22-22#22 to #24ø1.1 to ø1.3ø3.5±0.5
    #22-26#26 to #28ø0.8 to ø1.0
    5JB1DB05PL2For oil resistance (NBR)#22-22#22 to #24ø1.1 to ø1.3ø5±0.5
    #22-26#26 to #28ø0.8 to ø1.0
    JB1DB05PL5For weather resistance (EPDM)#22-22#22 to #24ø1.1 to ø1.3ø5±0.5
    #22-26#26 to #28ø0.8 to ø1.0
    10JB1DB10PL2For oil resistance (NBR)#22-26#26 to #28ø0.8 to ø1.0ø5±0.5
    JB1DB10PL7For weather resistance (EPDM)#22-22#22 to #24ø1.1 to ø1.3ø9±0.5
    #22-26#26 to #28ø0.8 to ø1.0
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    JB1DB03PL5-RK | JB1 Series | JAPANAVIATION | MISUMI Thailand