JA*A Series

Brand :
JAPANAVIATION

Caution

    Product Description

    The JA*A series J1 type is a general purpose plug which can mate with JL04V series connector receptacles and N/ MS-A/ B series receptacles made by other manufacturers.

    [Features]
    ・Featuring a synthetic rubber gasket on the part that meets the mating shell, making it waterproof.
    ・This type has a cylindrical end bell on the cable side. Used in combination with the waterproof cable clamp (JL04-CK), it prevents water and dust getting in, so it is waterproof when fitted.
    ・Ground terminal not included.
    ・Please check the specifications of the mating part before use.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    JA06A-20-4S-J1-R | JA*A Series | JAPANAVIATION | MISUMI Thailand