(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø30 series selector switches ASD Type, knob operator Ⅱ
Part Number |
---|
ASD302N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Contact | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 2b | 3 | Stop each position | 74 | Silver | 45 |
Loading...
Type | Selector | Mounting Hole | φ30.5 | Illumination | NA |
---|---|---|---|---|---|
With key | NA | Terminal shape | Screw terminal | Protection function (environmentally resistant) | IP65 |
Representative Standard | CE / UL / CCC / CSA | Dimension vertical(mm) | 40 | Dimension width(mm) | 40 |
Specifications | Made from Zinc Die-casting | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 10 |
Lock removing method | N/A | Terminal configuration/contact operation (notch position) | Necessary to Refer to Catalog |
How can we improve?
How can we improve?