1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø25/ø30 CS Series Cam Switches Ⅱ (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø25/ø30 CS Series Cam Switches Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

71 types of standard circuits are available. Shaftless model. Ⅱ

 
Part Number
ACSNO-236-P2B-C2028 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Mounting Hole With key Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Contact Notch angle
(°C)
Key removal position Features Compatible nameplate Note

฿ 3,063.34

฿ 2,162.11

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 98 Day(s) Selector-φ30.5NA3Stop each position[Available] IP655247127.7Contact Block 2-stageφ30 P HandleSilver60N/ACircuit Number: C2028CQN TypeMust see the catalogue to check the circuit number.

Loading...

  1. 1

Basic Information

Illumination NA Terminal shape Screw terminal Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 8

Please check the type/dimensions/specifications of the part ACSNO-236-P2B-C2028 in the ø25/ø30 CS Series Cam Switches Ⅱ series.

Products with similar specification

Part Number
ACSNK-124-H2B-2-C1017
ACSNK-124OR-2-C1003
ACSNK-124OR-C1003
ACSNO-236-S2B-C2028
ACSNO-244-P2B-C2022
ACSNO-244-S2B-C2009
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Shape Mounting Hole With key Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Contact Notch angle
(°C)
Key removal position Features Compatible nameplate Note

฿ 100.00

1 Piece(s) Quote Keylock switch-φ30.5Available2Stop each position[Available] IP54524799.7Contact Block 1-stageHandle with KeySilver451 RemovalCircuit Number: C1017CQN TypeMust see the catalogue to check the circuit number.

฿ 100.00

1 Piece(s) Quote Keylock switch-φ30.5Available2-[Available] IP545247102Contact Block 1-stageStandard KeySilver451 RemovalCircuit Number: C1003CQN TypeMust see the catalogue to check the circuit number.

฿ 100.00

1 Piece(s) Quote Keylock switch-φ30.5Available2-[Available] IP545247102Contact Block 1-stageStandard KeySilver45All Slip-offCircuit Number: C1003CQN TypeMust see the catalogue to check the circuit number.

฿ 3,063.00

1 Piece(s) Quote Selector-φ30.5NA3Stop each position[Available] IP655247107.7Contact Block 2-stageφ30 S HandleSilver60N/ACircuit Number: C2028CQN TypeMust see the catalogue to check the circuit number.

฿ 100.00

1 Piece(s) Quote Selector-φ30.5NA4Stop each position[Available] IP655247127.7Contact Block 2-stageφ30 P HandleSilver45N/ACircuit Number: C2022CQN TypeMust see the catalogue to check the circuit number.

฿ 3,063.00

1 Piece(s) Quote Selector-φ30.5NA4Stop each position[Available] IP655247107.7Contact Block 2-stageφ30 S HandleSilver45N/ACircuit Number: C2009CQN TypeMust see the catalogue to check the circuit number.