(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
71 types of standard circuits are available. Shaftless model. Ⅱ
Part Number |
---|
ACSNO-363-P2B-C3013 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Mounting Hole | With key | Notch number | Suspend/Return | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Operating part shape | Contact | Notch angle (°C) | Key removal position | Features | Compatible nameplate | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Selector | - | φ30.5 | NA | [Other] 6 | Stop each position | [Available] IP65 | 52 | 47 | 139.7 | Contact Block 3-stage | φ30 P Handle | Silver | 30 | N/A | Circuit Number: C3013 | CQN Type | Must see the catalogue to check the circuit number. |
Loading...
Illumination | NA | Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 |
---|---|---|---|---|---|
Current Capacity at VDC 24(A) | 8 |
How can we improve?
How can we improve?