1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø25/ø30 CS Series Cam Switches Ⅱ (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø25/ø30 CS Series Cam Switches Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

71 types of standard circuits are available. Shaftless model. Ⅱ

 
Part Number
ACSNO-493-S2B-MAU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Mounting Hole With key Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Contact Notch angle
(°C)
Key removal position Features Compatible nameplate Note

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote Selector-φ30.5NA[Other] 9Stop each position[Available] IP655247131.7Contact Block 4-stageφ30 S HandleGold30N/APlease Specify the Cam Switch ContactCQN TypeMust see the catalogue to check the specified contact.

Loading...

  1. 1

Basic Information

Illumination NA Terminal shape Screw terminal Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 8