(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
71 types of standard circuits are available. Shaftless model. Ⅱ
Part Number |
---|
ACSNO-236-P2B-C2028 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Mounting Hole | With key | Notch number | Suspend/Return | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Operating part shape | Contact | Notch angle (°C) | Key removal position | Features | Compatible nameplate | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,063.34 ฿ 2,162.11 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | Selector | - | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 127.7 | Contact Block 2-stage | φ30 P Handle | Silver | 60 | N/A | Circuit Number: C2028 | CQN Type | Must see the catalogue to check the circuit number. |
Loading...
Illumination | NA | Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 |
---|---|---|---|---|---|
Current Capacity at VDC 24(A) | 8 |
Please check the type/dimensions/specifications of the part ACSNO-236-P2B-C2028 in the ø25/ø30 CS Series Cam Switches Ⅱ series.
Part Number |
---|
ACSNK-124-H2B-2-C1017 |
ACSNK-124OR-2-C1003 |
ACSNK-124OR-C1003 |
ACSNO-236-S2B-C2028 |
ACSNO-244-P2B-C2022 |
ACSNO-244-S2B-C2009 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Shape | Mounting Hole | With key | Notch number | Suspend/Return | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Operating part shape | Contact | Notch angle (°C) | Key removal position | Features | Compatible nameplate | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Quote | Keylock switch | - | φ30.5 | Available | 2 | Stop each position | [Available] IP54 | 52 | 47 | 99.7 | Contact Block 1-stage | Handle with Key | Silver | 45 | 1 Removal | Circuit Number: C1017 | CQN Type | Must see the catalogue to check the circuit number. | ||
฿ 100.00 | 1 Piece(s) | Quote | Keylock switch | - | φ30.5 | Available | 2 | - | [Available] IP54 | 52 | 47 | 102 | Contact Block 1-stage | Standard Key | Silver | 45 | 1 Removal | Circuit Number: C1003 | CQN Type | Must see the catalogue to check the circuit number. | ||
฿ 100.00 | 1 Piece(s) | Quote | Keylock switch | - | φ30.5 | Available | 2 | - | [Available] IP54 | 52 | 47 | 102 | Contact Block 1-stage | Standard Key | Silver | 45 | All Slip-off | Circuit Number: C1003 | CQN Type | Must see the catalogue to check the circuit number. | ||
฿ 3,063.00 | 1 Piece(s) | Quote | Selector | - | φ30.5 | NA | 3 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact Block 2-stage | φ30 S Handle | Silver | 60 | N/A | Circuit Number: C2028 | CQN Type | Must see the catalogue to check the circuit number. | ||
฿ 100.00 | 1 Piece(s) | Quote | Selector | - | φ30.5 | NA | 4 | Stop each position | [Available] IP65 | 52 | 47 | 127.7 | Contact Block 2-stage | φ30 P Handle | Silver | 45 | N/A | Circuit Number: C2022 | CQN Type | Must see the catalogue to check the circuit number. | ||
฿ 3,063.00 | 1 Piece(s) | Quote | Selector | - | φ30.5 | NA | 4 | Stop each position | [Available] IP65 | 52 | 47 | 107.7 | Contact Block 2-stage | φ30 S Handle | Silver | 45 | N/A | Circuit Number: C2009 | CQN Type | Must see the catalogue to check the circuit number. |
How can we improve?
How can we improve?