1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø30 Series Selector Switches ASN Type, Knob Operator Ⅱ

SWITCH(SELECTOR ROCKER TOGGLE)

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 575.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 series selector switches ASN Type, knob operator Ⅱ

 
Part Number
ASN411 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 575.00

฿ 492.83

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 98 Day(s)

Loading...

  1. 1

Basic Information

Type Selector Mounting Hole φ30.5 Illumination NA
Contact configuration (key lock, selector) 1a1b With key NA Notch number 2
Terminal shape Screw terminal Protection function (environmentally resistant) IP65 Representative Standard CE / UL / CCC / CSA
Dimension vertical(mm) 40 Dimension width(mm) 40 Dimension depth(mm) 76
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10 Contact Silver
Notch angle(°C) 90 Lock removing method N/A Features N/A
Terminal configuration/contact operation (notch position) Necessary to Refer to Catalog

Please check the type/dimensions/specifications of the part ASN411 in the ø30 Series Selector Switches ASN Type, Knob Operator Ⅱ series.