1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø22 XW Series Emergency Stop Switches Ⅱ

ø22 XW Series Emergency Stop Switches Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,598.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 XW series emergency stop switches. Ⅱ

 
Part Number
XW1E-BV401VRSALE
XW1E-BV401VRHSALE
XW1E-BV402VRSALE
XW1E-BV402VRHSALE
XW1E-BV403VRSALE
XW1E-BV403VR-BCSALE
XW1E-BV403VRH-BCSALE
XW1E-BV404VRHSALE
XW1E-BV411VRSALE
XW1E-BV411VRHSALE
XW1E-BV412VRHSALE
XW1E-BV413VRSALE
XW1E-BV413VRHSALE
XW1E-LV401Q4VRSALE
XW1E-LV403Q4VRSALE
XW1E-LV411Q4VRSALE
XW1E-LV412Q4VRSALE
XW1E-TV403Q4VR-BCSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Contact Configuration Representative Standard Dimension vertical
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Lamp working voltage
(V)
Light Source Type Contact configuration details LED linkage

฿ 1,598.34

฿ 1,369.94

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop1bCE / UL / CUL / TUV / CCC / CSA4070.13Non-illuminationNon-illuminationMain Contact 1bx

฿ 1,598.00

฿ 1,369.97

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stop1bCE / UL / CUL / TUV / CCC / CSA4070.13Non-illuminationNon-illuminationMain Contact 1bx

฿ 1,785.00

฿ 1,260.03

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stop2bCE / UL / CUL / TUV / CCC / CSA4070.13Non-illuminationNon-illuminationMain Contact 2bx

฿ 1,785.00

฿ 1,260.03

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stop2bCE / UL / CUL / TUV / CCC / CSA4070.13Non-illuminationNon-illuminationMain Contact 2bx

฿ 1,980.00

฿ 1,188.20

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop3bCE / UL / CUL / TUV / CCC / CSA4070.13Non-illuminationNon-illuminationMain Contact 3bx

฿ 2,776.67

฿ 1,666.28

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop3bCE / UL / CUL / TUV / CCC / CSA56.187.52.5Non-illuminationNon-illuminationMain Contact 3bx

฿ 2,776.67

฿ 1,666.28

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop3bCE / UL / CUL / TUV / CCC / CSA56.187.52.5Non-illuminationNon-illuminationMain Contact 3bx

฿ 2,167.00

฿ 1,529.47

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stop4bCE / UL / CUL / TUV / CCC / CSA4070.13Non-illuminationNon-illuminationMain Contact 4bx

฿ 1,785.00

฿ 1,127.23

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop1a / 1bCE / UL / CUL / TUV / CCC / CSA4070.13Non-illuminationNon-illuminationMain Contact 1b / Monitor Contact 1ax

฿ 1,785.00

฿ 1,260.03

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stop1a / 1bCE / UL / CUL / TUV / CCC / CSA4070.13Non-illuminationNon-illuminationMain Contact 1b / Monitor Contact 1ax

฿ 1,980.00

฿ 1,397.68

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stop1a / 2bCE / UL / CUL / TUV / CCC / CSA4070.13Non-illuminationNon-illuminationMain Contact 2b / Monitor Contact 1ax

฿ 2,166.67

฿ 1,300.22

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop1a / 3bCE / UL / CUL / TUV / CCC / CSA4070.13Non-illuminationNon-illuminationMain Contact 3b / Monitor Contact 1ax

฿ 2,167.00

฿ 1,529.47

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stop1a / 3bCE / UL / CUL / TUV / CCC / CSA4070.13Non-illuminationNon-illuminationMain Contact 3b / Monitor Contact 1ax

฿ 2,202.00

฿ 1,554.17

PUSH-BUTTON SWITCH 1 Piece(s) Quote Illuminated emergency stop1bCE / UL / CUL / TUV / CCC / CSA4070.1324 VAC / VDCLEDMain Contact 1bx

฿ 2,581.67

฿ 1,549.26

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stop3bCE / UL / CUL / TUV / CCC / CSA4070.1324 VAC / VDCLEDMain Contact 3bx

฿ 2,388.34

฿ 1,433.24

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stop1a / 1bCE / UL / CUL / TUV / CCC / CSA4070.1324 VAC / VDCLEDMain Contact 1b / Monitor Contact 1ax

฿ 2,582.00

฿ 1,822.38

PUSH-BUTTON SWITCH 1 Piece(s) Quote Illuminated emergency stop1a / 2bCE / UL / CUL / TUV / CCC / CSA4070.1324 VAC / VDCLEDMain Contact 2b / Monitor Contact 1ax

฿ 3,611.67

฿ 2,167.36

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stop3bCE / UL / TUV56.187.52.524 VAC / VDCLEDMain Contact 3b

Loading...

  1. 1

Basic Information

Shape Mushroom shape Card included NA Name Plate NA
Mounting Hole φ22.3 Protection function (environmentally resistant) IP65 Dimension width(mm) 40
Current Capacity at VDC 30(A) 2 Button shape Large Type Contact Material Gold
Lock removing method N/A Includes electric-shock prevention cover x Note Protective Structure: Panel Front: IP65