1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø22 HW Series Pushbutton Emergency Stop Switches Ⅱ (Part Number)

ø22 HW Series Pushbutton Emergency Stop Switches Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,568.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 HW series pushbutton emergency stop switches. Ⅱ

 
Part Number
HW1B-V304RSALE
HW1B-V313RSALE
HW1B-V331RSALE
HW1B-V404RSALE
HW1B-V413RSALE
HW1B-V431RSALE
HW1B-V504RSALE
HW1B-V531RSALE
HW1B-X404RSALE
HW1B-X413RSALE
HW1B-X431RSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Configuration Push button operation Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Button shape Contact configuration details

฿ 1,568.00

฿ 1,344.25

PUSH-BUTTON SWITCH 1 Piece(s) Quote 4bPush to lock/turn to reset41.429.4101.4Medium4b

฿ 1,568.00

฿ 1,344.25

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a / 3bPush to lock/turn to reset41.429.4101.4Medium1a3b

฿ 1,568.00

฿ 1,344.25

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1b / 3aPush to lock/turn to reset41.429.4101.4Medium3a1b

฿ 1,598.34

฿ 959.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day 4bPush to lock/turn to reset41.440101.4Large Type4b

฿ 1,598.00

฿ 1,369.97

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a / 3bPush to lock/turn to reset41.440101.4Large Type1a3b

฿ 1,598.00

฿ 1,369.97

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1b / 3aPush to lock/turn to reset41.440101.4Large Type3a1b

฿ 1,963.00

฿ 1,385.88

PUSH-BUTTON SWITCH 1 Piece(s) Quote 4bPush to lock/turn to reset6060103.9Very Large Type4b

฿ 1,963.00

฿ 1,385.88

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1b / 3aPush to lock/turn to reset6060103.9Very Large Type3a1b

฿ 2,013.34

฿ 1,421.02

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) 4b-41.440101.4Large Type4b

฿ 2,013.00

฿ 1,421.18

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1a / 3b-41.440101.4Large Type1a3b

฿ 2,013.00

฿ 1,421.18

PUSH-BUTTON SWITCH 1 Piece(s) Quote 1b / 3a-41.440101.4Large Type3a1b

Loading...

  1. 1

Basic Information

Type Non-illumination type emergency stop Shape Mushroom shape Card included NA
Name Plate NA Terminal shape Screw terminal Mounting Hole φ22.3
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 8 Specifications Contact Block Separated Type Lamp working voltage(V) Non-illumination
Contact Material Silver Light Source Type Non-illumination Lock removing method Yes