1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø16 XA Series Emergency Stop Switches Ⅱ (Part Number)

ø16 XA Series Emergency Stop Switches Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,418.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø16 XA Series emergency stop Switches. Ⅱ

 
Part Number
XA1E-BV3U01KTRSALE
XA1E-BV3U01KTRHSALE
XA1E-BV3U01TRSALE
XA1E-BV3U01TRHSALE
XA1E-BV3U02KRHSALE
XA1E-BV3U02KTRSALE
XA1E-BV3U02KTRHSALE
XA1E-BV3U02TRSALE
XA1E-BV3U02TRHSALE
XA1E-BV4U01KTRSALE
XA1E-BV4U01KTRHSALE
XA1E-BV4U01TRSALE
XA1E-BV4U01TRHSALE
XA1E-BV4U02KTRSALE
XA1E-BV4U02KTRHSALE
XA1E-BV4U02TRSALE
XA1E-BV4U02TRHSALE
XA1E-BV301VRSALE
XA1E-BV301VRHSALE
XA1E-BV303VRSALE
XA1E-BV311VRSALE
XA1E-BV311VRHSALE
XA1E-BV312VRSALE
XA1E-BV312VRHSALE
XA1E-BV313VRSALE
XA1E-BV313VRHSALE
XA1E-BV401VRSALE
XA1E-BV401VRHSALE
XA1E-BV403VRSALE
XA1E-BV403VRHSALE
XA1E-BV411VRSALE
XA1E-BV411VRHSALE
XA1E-BV412VRSALE
XA1E-BV412VRHSALE
XA1E-BV413VRSALE
XA1E-BV413VRHSALE
XA1E-LV301Q4VRSALE
XA1E-LV303Q4VRSALE
XA1E-LV311Q4VRSALE
XA1E-LV312Q4VRSALE
XA1E-LV313Q4VRSALE
XA1E-LV401Q4VRSALE
XA1E-LV403Q4VRSALE
XA1E-LV411Q4VRSALE
XA1E-LV412Q4VRSALE
XA1E-LV413Q4VRSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Terminal shape Contact Configuration Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Specifications Button shape Contact configuration details

฿ 1,418.34

฿ 851.15

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stopSolder terminal/tab terminal1b[Available] IP40292944.55Integrated ModelMediumMain Contact 1b

฿ 1,418.34

฿ 851.15

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stopSolder terminal/tab terminal1b[Available] IP40292944.55Integrated ModelMediumMain Contact 1b

฿ 1,603.34

฿ 962.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stopSolder terminal/tab terminal1b[Available] IP65292944.55Integrated ModelMediumMain Contact 1b

฿ 1,603.00

฿ 1,374.25

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stopSolder terminal/tab terminal1b[Available] IP65292944.55Integrated ModelMediumMain Contact 1b

฿ 1,611.67

฿ 967.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stopSolder terminal2b[Available] IP40292940.15Integrated ModelMediumMain Contact 2b

฿ 1,611.67

฿ 967.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stopSolder terminal/tab terminal2b[Available] IP40292944.55Integrated ModelMediumMain Contact 2b

฿ 1,612.00

฿ 1,381.48

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stopSolder terminal/tab terminal2b[Available] IP40292944.55Integrated ModelMediumMain Contact 2b

฿ 1,790.00

฿ 1,330.51

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) Non-illumination type emergency stopSolder terminal/tab terminal2b[Available] IP65292944.55Integrated ModelMediumMain Contact 2b

฿ 1,790.00

฿ 1,263.56

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stopSolder terminal/tab terminal2b[Available] IP65292944.55Integrated ModelMediumMain Contact 2b

฿ 1,575.00

฿ 945.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stopSolder terminal/tab terminal1b[Available] IP40404044.55Integrated ModelLarge TypeMain Contact 1b

฿ 1,575.00

฿ 1,349.93

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stopSolder terminal/tab terminal1b[Available] IP40404044.55Integrated ModelLarge TypeMain Contact 1b

฿ 1,756.67

฿ 1,054.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stopSolder terminal/tab terminal1b[Available] IP65404044.55Integrated ModelLarge TypeMain Contact 1b

฿ 1,757.00

฿ 1,239.91

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stopSolder terminal/tab terminal1b[Available] IP65404044.55Integrated ModelLarge TypeMain Contact 1b

฿ 1,761.67

฿ 1,057.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stopSolder terminal/tab terminal2b[Available] IP40404044.55Integrated ModelLarge TypeMain Contact 2b

฿ 1,762.00

฿ 1,243.44

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stopSolder terminal/tab terminal2b[Available] IP40404044.55Integrated ModelLarge TypeMain Contact 2b

฿ 1,950.00

฿ 1,170.20

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stopSolder terminal/tab terminal2b[Available] IP65404044.55Integrated ModelLarge TypeMain Contact 2b

฿ 1,950.00

฿ 1,376.51

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stopSolder terminal/tab terminal2b[Available] IP65404044.55Integrated ModelLarge TypeMain Contact 2b

฿ 1,603.34

฿ 962.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop-1b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 1b

฿ 1,603.34

฿ 962.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop-1b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 1b

฿ 1,985.00

฿ 1,401.01

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) Non-illumination type emergency stop-3b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 3b

฿ 1,790.00

฿ 1,074.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop-1a / 1b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 1b / Monitor Contact 1a

฿ 1,790.00

฿ 1,263.38

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) Non-illumination type emergency stop-1a / 1b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 1b / Monitor Contact 1a

฿ 1,985.00

฿ 1,191.20

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop-1a / 2b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 2b / Monitor Contact 1a

฿ 1,985.00

฿ 1,191.20

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop-1a / 2b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 2b / Monitor Contact 1a

฿ 2,178.34

฿ 1,307.22

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop-1a / 3b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 3b / Monitor Contact 1a

฿ 2,178.34

฿ 1,307.22

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop-1a / 3b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 3b / Monitor Contact 1a

฿ 1,756.67

฿ 1,054.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop-1b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 1b

฿ 1,757.00

฿ 1,239.91

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stop-1b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 1b

฿ 2,138.34

฿ 1,283.22

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop-3b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 3b

฿ 2,138.00

฿ 1,509.43

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stop-3b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 3b

฿ 1,950.00

฿ 1,170.20

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop-1a / 1b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 1b / Monitor Contact 1a

฿ 1,950.00

฿ 1,376.51

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stop-1a / 1b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 1b / Monitor Contact 1a

฿ 2,138.00

฿ 1,509.43

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stop-1a / 2b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 2b / Monitor Contact 1a

฿ 2,138.00

฿ 1,509.43

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stop-1a / 2b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 2b / Monitor Contact 1a

฿ 2,330.00

฿ 1,398.23

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stop-1a / 3b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 3b / Monitor Contact 1a

฿ 2,330.00

฿ 1,644.75

PUSH-BUTTON SWITCH 1 Piece(s) Quote Non-illumination type emergency stop-1a / 3b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 3b / Monitor Contact 1a

฿ 1,906.67

฿ 1,144.19

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stop-1b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 1b

฿ 2,288.34

฿ 1,373.23

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stop-3b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 3b

฿ 2,100.00

฿ 1,260.21

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stop-1a / 1b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 1b / Monitor Contact 1a

฿ 2,288.34

฿ 1,373.23

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stop-1a / 2b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 2b / Monitor Contact 1a

฿ 2,483.34

฿ 1,752.74

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) Illuminated emergency stop-1a / 3b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 3b / Monitor Contact 1a

฿ 2,056.67

฿ 1,234.21

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stop-1b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 1b

฿ 2,438.00

฿ 1,721.23

PUSH-BUTTON SWITCH 1 Piece(s) Quote Illuminated emergency stop-3b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 3b

฿ 2,251.67

฿ 1,351.23

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stop-1a / 1b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 1b / Monitor Contact 1a

฿ 2,438.00

฿ 1,721.23

PUSH-BUTTON SWITCH 1 Piece(s) Quote Illuminated emergency stop-1a / 2b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 2b / Monitor Contact 1a

฿ 2,633.34

฿ 1,580.27

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stop-1a / 3b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 3b / Monitor Contact 1a

Loading...

  1. 1

Basic Information

Shape Mushroom shape Card included NA Name Plate NA
Mounting Hole φ 16.2 Representative Standard CE / UL / CUL / TUV / CCC / CSA Current Capacity at VDC 30(A) 2
Contact Material Gold Lock removing method N/A