(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø16 XA Series emergency stop Switches. Ⅱ
Part Number |
---|
XA1E-BV301VR |
XA1E-BV301VRH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Terminal shape | Contact Configuration | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Specifications | Button shape | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,603.34 ฿ 962.16 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Non-illumination type emergency stop | - | 1b | [Available] IP65 | 30.4 | 29.4 | 49.5 | 3 | Separated Model | Medium | Main Contact 1b | ||
฿ 1,603.34 ฿ 962.16 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Non-illumination type emergency stop | - | 1b | [Available] IP65 | 30.4 | 29.4 | 49.5 | 3 | Separated Model | Medium | Main Contact 1b |
Loading...
Shape | Mushroom shape | Card included | NA | Name Plate | NA |
---|---|---|---|---|---|
Mounting Hole | φ 16.2 | Representative Standard | CE / UL / CUL / TUV / CCC / CSA | Current Capacity at VDC 30(A) | 2 |
Contact Material | Gold | Lock removing method | N/A |
How can we improve?
How can we improve?