(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø16 XA Series emergency stop Switches. Ⅱ
Part Number |
---|
XA1E-BV4U02KTR |
XA1E-BV4U02KTRH |
XA1E-BV4U02TR |
XA1E-BV4U02TRH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Terminal shape | Contact Configuration | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Specifications | Button shape | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,761.67 ฿ 1,057.18 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Non-illumination type emergency stop | Solder terminal/tab terminal | 2b | [Available] IP40 | 40 | 40 | 44.5 | 5 | Integrated Model | Large Type | Main Contact 2b | ||
฿ 1,762.00 ฿ 1,243.44 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | Non-illumination type emergency stop | Solder terminal/tab terminal | 2b | [Available] IP40 | 40 | 40 | 44.5 | 5 | Integrated Model | Large Type | Main Contact 2b | ||
฿ 1,950.00 ฿ 1,170.20 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Non-illumination type emergency stop | Solder terminal/tab terminal | 2b | [Available] IP65 | 40 | 40 | 44.5 | 5 | Integrated Model | Large Type | Main Contact 2b | ||
฿ 1,950.00 ฿ 1,376.51 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | Non-illumination type emergency stop | Solder terminal/tab terminal | 2b | [Available] IP65 | 40 | 40 | 44.5 | 5 | Integrated Model | Large Type | Main Contact 2b |
Loading...
Shape | Mushroom shape | Card included | NA | Name Plate | NA |
---|---|---|---|---|---|
Mounting Hole | φ 16.2 | Representative Standard | CE / UL / CUL / TUV / CCC / CSA | Current Capacity at VDC 30(A) | 2 |
Contact Material | Gold | Lock removing method | N/A |
How can we improve?
How can we improve?