1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 XA Series Emergency Stop Switches Ⅱ (Part Number)

PUSH-BUTTON SWITCH

ø16 XA Series Emergency Stop Switches Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,418.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø16 XA Series emergency stop Switches. Ⅱ

 
Part Number
XA1E-LV312Q4VR SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Terminal shape Contact Configuration Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Specifications Button shape Contact configuration details

฿ 2,288.34

฿ 1,373.23

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stop-1a / 2b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 2b / Monitor Contact 1a

Loading...

  1. 1

Basic Information

Shape Mushroom shape Card included NA Name Plate NA
Mounting Hole φ 16.2 Representative Standard CE / UL / CUL / TUV / CCC / CSA Current Capacity at VDC 30(A) 2
Contact Material Gold Lock removing method N/A

Please check the type/dimensions/specifications of the part XA1E-LV312Q4VR in the ø16 XA Series Emergency Stop Switches Ⅱ series.

Products with similar specification

Part Number
XA1E-BV311VR
XA1E-BV311VRH
XA1E-BV312VR
XA1E-LV313Q4VR
XA1E-LV401Q4VR
XA1E-LV403Q4VR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Terminal shape Contact Configuration Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Specifications Button shape Contact configuration details

฿ 1,790.00

1 Piece(s) Same day Non-illumination type emergency stop-1a / 1b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 1b / Monitor Contact 1a

฿ 1,790.00

1 Piece(s) 98 Day(s) Non-illumination type emergency stop-1a / 1b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 1b / Monitor Contact 1a

฿ 1,985.00

1 Piece(s) Same day Non-illumination type emergency stop-1a / 2b[Available] IP6530.429.449.53Separated ModelMediumMain Contact 2b / Monitor Contact 1a

฿ 2,483.34

1 Piece(s) 98 Day(s) Illuminated emergency stop-3b / 1a[Available] IP6530.429.449.53Separated ModelMediumMain Contact 3b / Monitor Contact 1a

฿ 2,056.67

1 Piece(s) Same day Illuminated emergency stop-1b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 1b

฿ 2,438.00

1 Piece(s) Quote Illuminated emergency stop-3b[Available] IP65404049.53Separated ModelLarge TypeMain Contact 3b