(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Square and miniature control units with super-bright LED (both AC/DC).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole | Shape | Push button operation | Button color | Contact Configuration | Dimension width (mm) | Dimension vertical (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Specifications | Illuminated lens-type | Lamp working voltage (V) | Contact Material | Light Source Type | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | [Green] Green | 1c | 23.8 | 23.8 | 0.1 | 0.1 | N/A | x | Non-illumination | Gold | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Amber | 1c | 23.8 | 23.8 | 0.1 | 0.1 | N/A | ○ | Non-illumination | Gold | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | - | 1c | 23.8 | 23.8 | 0.1 | 0.1 | N/A | ○ | Non-illumination | Gold | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Blue | 1c | 23.8 | 23.8 | 0.1 | 0.1 | N/A | x | Non-illumination | Gold | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Black | 2c | 23.8 | 23.8 | 0.1 | 0.1 | N/A | x | Non-illumination | Gold | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Yellow | 2c | 23.8 | 23.8 | 0.1 | 0.1 | N/A | ○ | Non-illumination | Gold | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Yellow | 1c | 23.8 | 23.8 | 3 | 2 | N/A | ○ | Non-illumination | Silver | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | - | 1c | 23.8 | 23.8 | 3 | 2 | N/A | x | Non-illumination | Silver | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | [Green] Green | 2c | 23.8 | 23.8 | 3 | 2 | N/A | ○ | Non-illumination | Silver | Non-illumination | - | ||
฿ 568.00 ฿ 487.12 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Yellow | 2c | 23.8 | 23.8 | 3 | 2 | N/A | x | Non-illumination | Silver | Non-illumination | - | ||
฿ 430.00 ฿ 368.55 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | [Ø22] Ø22 | Round | Momentary | [Green] Green | 1c | 23.8 | 23.8 | 0.1 | 0.1 | N/A | x | Non-illumination | Gold | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | [White] White | 1c | 23.8 | 23.8 | 0.1 | 0.1 | N/A | ○ | Non-illumination | Gold | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | Yellow | 1c | 23.8 | 23.8 | 0.1 | 0.1 | N/A | ○ | Non-illumination | Gold | Non-illumination | - | ||
฿ 535.00 ฿ 458.55 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | [Green] Green | 2c | 23.8 | 23.8 | 0.1 | 0.1 | N/A | x | Non-illumination | Gold | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | [White] White | 2c | 23.8 | 23.8 | 0.1 | 0.1 | N/A | ○ | Non-illumination | Gold | Non-illumination | - | ||
฿ 430.00 ฿ 368.55 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | - | 1c | 23.8 | 23.8 | 3 | 2 | N/A | x | Non-illumination | Silver | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | Yellow | 1c | 23.8 | 23.8 | 3 | 2 | N/A | x | Non-illumination | Silver | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | Blue | 2c | 23.8 | 23.8 | 3 | 2 | N/A | ○ | Non-illumination | Silver | Non-illumination | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Amber | 1c | 23.8 | 23.8 | 0.1 | 0.1 | Monochrome Full Illumination | x | DC 5 | Gold | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | [Green] Green | 1c | 23.8 | 23.8 | 0.1 | 0.1 | Monochrome Full Illumination | x | DC 5 | Gold | LED | - | ||
฿ 918.00 ฿ 787.19 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Yellow | 1c | 23.8 | 23.8 | 0.1 | 0.1 | Monochrome Full Illumination | x | DC 5 | Gold | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Amber | 1c | 23.8 | 23.8 | 0.1 | 0.1 | Monochrome Full Illumination | x | AC / DC 12 | Gold | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | [Green] Green | 1c | 23.8 | 23.8 | 0.1 | 0.1 | Monochrome Full Illumination | x | AC / DC 12 | Gold | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Yellow | 1c | 23.8 | 23.8 | 0.1 | 0.1 | Monochrome Full Illumination | x | AC / DC 12 | Gold | LED | - | ||
฿ 918.00 ฿ 787.19 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Yellow | 1c | 23.8 | 23.8 | 0.1 | 0.1 | Monochrome Full Illumination | x | AC / DC24 | Gold | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | [Green] Green | 2c | 23.8 | 23.8 | 0.1 | 0.1 | Monochrome Full Illumination | x | DC 5 | Gold | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | - | 2c | 23.8 | 23.8 | 0.1 | 0.1 | Monochrome Full Illumination | x | AC / DC 12 | Gold | LED | - | ||
฿ 1,022.00 ฿ 875.75 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | [Green] Green | 2c | 23.8 | 23.8 | 0.1 | 0.1 | Monochrome Full Illumination | x | AC / DC24 | Gold | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Amber | 1c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | DC 5 | Silver | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | - | 1c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | DC 5 | Silver | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Yellow | 1c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | DC 5 | Silver | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | [Green] Green | 1c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | AC / DC24 | Silver | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Blue | 1c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | AC / DC24 | Silver | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Amber | 2c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | AC / DC 12 | Silver | LED | - | ||
฿ 1,022.00 ฿ 875.75 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | [Green] Green | 2c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | AC / DC 12 | Silver | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Alternate | Yellow | 2c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | AC / DC24 | Silver | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | [Green] Green | 2c | 23.8 | 23.8 | 0.1 | 0.1 | Monochrome Full Illumination | x | DC 5 | Gold | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | Amber | 2c | 23.8 | 23.8 | 0.1 | 0.1 | Monochrome Full Illumination | x | AC / DC 12 | Gold | LED | - | ||
฿ 995.00 ฿ 852.81 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | - | 2c | 23.8 | 23.8 | 0.1 | 0.1 | Monochrome Full Illumination | x | AC / DC24 | Gold | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | Blue | 1c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | AC / DC 12 | Silver | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | Blue | 1c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | AC / DC24 | Silver | LED | - | ||
฿ 883.00 ฿ 757.17 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | Yellow | 1c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | AC / DC24 | Silver | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | [Green] Green | 2c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | DC 5 | Silver | LED | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | Amber | 2c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | AC / DC24 | Silver | LED | - | ||
฿ 995.00 ฿ 852.81 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø22] Ø22 | Round | Momentary | [Green] Green | 2c | 23.8 | 23.8 | 3 | 2 | Monochrome Full Illumination | x | AC / DC24 | Silver | LED | - |
Loading...
Terminal shape | Solder terminal/tab terminal | Guard included | NA | Dimension depth(mm) | 33.8 |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP40 | Representative Standard | CE / UL / CUL / CCC / CSA |
How can we improve?
How can we improve?