1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 Series Control Unit Ⅱ (Part Number)

PUSH-BUTTON SWITCH

ø30 Series Control Unit Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 83.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Extensive variations of heavy-duty type with high reliability and protection against harsh environment. Ⅱ

 
Part Number
ABN230G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Shape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Features Note

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote [Ø30] Ø30.5RoundMomentary[Green] Green3aNA84.5[Available] IP65CE / UL / CCC / CSA4040Protruding TypeNon-illuminationSilverNon-illumination3aN/A-

Loading...

  1. 1

Basic Information

Terminal shape Screw terminal Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10