(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Extensive variations of heavy-duty type with high reliability and protection against harsh environment. Ⅱ
Part Number |
---|
ALN22220DNG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole | Shape | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Protection function (environmentally resistant) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Contact configuration details | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,058.34 ฿ 635.11 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 2a | NA | 86.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | AC / DC24 | Silver | LED | 2a | Socket: BA9S | - |
Loading...
Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 10 |
---|
Please check the type/dimensions/specifications of the part ALN22220DNG in the ø30 Series Control Unit Ⅱ series.
Part Number |
---|
ABBN1111 |
ABBN1120 |
ABBN1122 |
ALN22220DNG-MAU |
ALN22220DNPW |
ALN22220DNR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Hole | Shape | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Protection function (environmentally resistant) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Contact configuration details | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,182.00 | 1 Piece(s) | Quote | [Ø30] Ø30.5 | Round | - | - | 1b / 1a | NA | 89 | [Available] IP65 | UL / CE / CSA / CCC | 40 | 86 | Flat + Flat | Non-illumination | Silver | Non-illumination | 1a1b | N/A | 2 points Self-holding | ||
฿ 1,182.00 | 1 Piece(s) | Quote | [Ø30] Ø30.5 | Round | - | - | 2a | NA | 89 | [Available] IP65 | UL / CE / CSA / CCC | 40 | 86 | Flat + Flat | Non-illumination | Silver | Non-illumination | 2a | N/A | 2 points Self-holding | ||
฿ 1,582.00 | 1 Piece(s) | Quote | [Ø30] Ø30.5 | Round | - | - | 2b / 2a | NA | 89 | [Available] IP65 | UL / CE / CSA / CCC | 40 | 86 | Flat + Flat | Non-illumination | Silver | Non-illumination | 2a2b | N/A | 2 points Self-holding | ||
฿ 100.00 | 1 Piece(s) | Quote | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 2a | NA | 86.5 | [Available] IP65 | UL / CE / CSA / CCC | 40 | 40 | Protruding Type | AC / DC24 | Gold | LED | 2a | Socket: BA9S | - | ||
฿ 100.00 | 1 Piece(s) | Quote | [Ø30] Ø30.5 | Round | Momentary | [White] Pure White | 2a | NA | 86.5 | [Available] IP65 | UL / CE / CSA / CCC | 40 | 40 | Protruding Type | AC / DC24 | Silver | LED | 2a | Socket: BA9S | - | ||
฿ 1,015.00 | 1 Piece(s) | Quote | [Ø30] Ø30.5 | Round | Momentary | - | 2a | NA | 86.5 | [Available] IP65 | UL / CE / CSA / CCC | 40 | 40 | Protruding Type | AC / DC24 | Silver | LED | 2a | Socket: BA9S | - |
How can we improve?
How can we improve?