(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Extensive variations of heavy-duty type with high reliability and protection against harsh environment. Ⅱ
Part Number |
---|
ABN3G20B |
ABN3G20G |
ABN3G20R |
ABN3G20S |
ABN3G20W |
ABN3G20Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole | Shape | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Protection function (environmentally resistant) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Contact configuration details | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,000.00 ฿ 600.10 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Ø30] Ø30.5 | Round | Momentary | Black | 2a | - | 67 | [Available] IP65 | CE / UL / CCC / CSA | 48 | 48 | Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
฿ 1,000.00 ฿ 857.10 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 2a | - | 67 | [Available] IP65 | CE / UL / CCC / CSA | 48 | 48 | Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø30] Ø30.5 | Round | Momentary | - | 2a | - | 67 | [Available] IP65 | CE / UL / CCC / CSA | 48 | 48 | Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
฿ 1,000.00 ฿ 857.10 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø30] Ø30.5 | Round | Momentary | Blue | 2a | - | 67 | [Available] IP65 | CE / UL / CCC / CSA | 48 | 48 | Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø30] Ø30.5 | Round | Momentary | [White] White | 2a | - | 67 | [Available] IP65 | CE / UL / CCC / CSA | 48 | 48 | Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Ø30] Ø30.5 | Round | Momentary | Yellow | 2a | - | 67 | [Available] IP65 | CE / UL / CCC / CSA | 48 | 48 | Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - |
Loading...
Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 10 |
---|
How can we improve?
How can we improve?